The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
  • AC Input
  • Frame sizes from 2.36 in.to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
151 - 153 of 153 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- 3.54 in.90 mm - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 3.94 lb-in0.45 N·m - 100 ~ 2000 - Add To Cart
Request Quote
- 3.54 in.90 mm - 90 W (1/8 HP) - Single-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 3.94 lb-in0.45 N·m - 100 ~ 2000 - Add To Cart
Request Quote
- 3.54 in.90 mm - 90 W (1/8 HP) - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 3.94 lb-in0.45 N·m - 100 ~ 2000 - Add To Cart
Request Quote
151 - 153 of 153 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved