Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BLU440S-200 | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU220A-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU220C-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU220S-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU440A-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU440C-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU440S-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590A-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590C-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590S-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590A-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590C-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590S-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590A-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590A-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590C-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590C-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590S-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590S-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU440A-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU440C-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU440S-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590A-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590C-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590S-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |