Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
151 - 175 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1961 lb-in  221.6 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 2615 lb-in  295.5 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 3819 lb-in  431.5 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 159 lb-in  18 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 476 lb-in  53.8 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 634 lb-in  71.6 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 793 lb-in  89.6 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 951 lb-in  107.4 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1268 lb-in  143.3 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1585 lb-in  179.1 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1902 lb-in  214.9 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in  277 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in  346.3 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3677 lb-in  415.4 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in  554 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 6129 lb-in  692.5 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 6770 lb-in  764.9 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 633 lb-in  71.5 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 954 lb-in  107.8 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in  143 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 1587 lb-in  179.3 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 1899 lb-in  214.6 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
151 - 175 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved