Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28L025-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L030-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 507 lb-in 57.3 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L040-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 676 lb-in 76.4 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L050-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 845 lb-in 95.5 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L060-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 1014 lb-in 114.6 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L080-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1308 lb-in 147.8 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L100-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L120-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1961 lb-in 221.6 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L160-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2615 lb-in 295.5 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L200-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3269 lb-in 369.3 N·m | Rated Speed (rpm) - 8.50 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L240-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3819 lb-in 431.5 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L005-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L010-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 317 lb-in 35.8 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L015-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 476 lb-in 53.8 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L020-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 634 lb-in 71.6 N·m | Rated Speed (rpm) - 85 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L025-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 793 lb-in 89.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L030-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 951 lb-in 107.4 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L040-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1268 lb-in 143.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L050-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L060-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1902 lb-in 214.9 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L080-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L100-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3065 lb-in 346.3 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L120-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L160-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 4903 lb-in 554 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L200-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6129 lb-in 692.5 N·m | Rated Speed (rpm) - 8.50 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |