Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
26 - 50 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
Sort by
- 8.74 in222 mm - Hollow Shaft - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 1-1/4 in. - Terminal Box - 2389 lb-in  269.9 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.74 in222 mm - Hollow Shaft - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 1-1/4 in. - Terminal Box - 2389 lb-in  269.9 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.74 in222 mm - Hollow Shaft - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 1-1/4 in. - Terminal Box - 2389 lb-in  269.9 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 300 lb-in  33.9 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 451 lb-in  51 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 460 lb-in  52 N·m   - 227 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 672 lb-in  75.9 N·m   - 227 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 619 lb-in  69.9 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 902 lb-in  101.9 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 761 lb-in  86 N·m   - 136 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 1115 lb-in  126 N·m   - 136 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 920 lb-in  103.9 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 1345 lb-in  152 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1221 lb-in  138 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1796 lb-in  202.9 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 1531 lb-in  173 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 2248 lb-in  254 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 1841 lb-in  208 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 2699 lb-in  304.9 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-3/8 in. - Terminal Box - 2442 lb-in  275.9 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-3/8 in. - Terminal Box - 3053 lb-in  344.9 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-3/8 in. - Terminal Box - 3682 lb-in  416 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 1-3/8 in. - Terminal Box - 2327 lb-in  262.9 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 1-3/8 in. - Terminal Box - 2903 lb-in  328 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 1-3/8 in. - Terminal Box - 3496 lb-in  395 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
26 - 50 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved