Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
26 - 50 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
Sort by
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 5823 lb-in  657.9 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 6983 lb-in  789 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 9284 lb-in  1049 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 11187 lb-in  1264 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 2 in. - Terminal Box - 11187 lb-in  1264 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 6824 lb-in  771 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 8532 lb-in  964 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 10231 lb-in  1155.9 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 6476 lb-in  731.7 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7768 lb-in  877.7 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10317 lb-in  1165.7 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in  332.1 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in  429 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4751 lb-in  536.8 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - Terminal Box - 5696 lb-in  643.6 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 7595 lb-in  858.1 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 9537 lb-in  1077.5 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 4899 lb-in  553.5 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 6121 lb-in  691.6 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 7343 lb-in  829.6 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - Terminal Box - 9797 lb-in  1106.9 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 2 in. - Terminal Box - 468 lb-in  52.9 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
26 - 50 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved