The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
1 - 25 of 572 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.44 lb-in  0.05 N·m   - 90 ~ 1600 -  
Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.41 lb-in [50 Hz]  0.44 lb-in [60 Hz]  0.047 N·m [50 Hz]  0.05 N·m [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] -  
Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.9 ~ 16 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 4.5 lb-in  0.51 N·m   - 7.2 ~ 128 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.75 ~ 13 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.6 ~ 10 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 5.3 lb-in  0.61 N·m   - 6 ~ 106 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.5 ~ 8.8 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 6.4 lb-in  0.73 N·m   - 5 ~ 88 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 8 lb-in  0.91 N·m   - 3.6 ~ 64 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.32 lb-in  0.15 N·m   - 25 ~ 444 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 9.7 lb-in  1.1 N·m   - 3 ~ 53 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 11.5 lb-in  1.3 N·m   - 2.5 ~ 44 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 1.06 lb-in  0.12 N·m   - 30 ~ 533 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 15 lb-in  1.7 N·m   - 1.8 ~ 32 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 1.77 lb-in  0.2 N·m   - 18 ~ 320 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 17.7 lb-in  2 N·m   - 1.5 ~ 26 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 2.1 lb-in  0.24 N·m   - 15 ~ 266 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 2.6 lb-in  0.3 N·m   - 12 ~ 213 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/16 in. - 22 lb-in  2.5 N·m   - 1.2 ~ 21 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/16 in. - 26 lb-in  3 N·m   - 1 ~ 17 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 3.1 lb-in  0.36 N·m   - 10 ~ 177 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 4.2 lb-in [50 Hz]  4.5 lb-in [60 Hz]  0.48 N·m [50 Hz]  0.51 N·m [60 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] - Add To Cart
Request Quote
1 - 25 of 572 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved