Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR206A2M-12.5U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4 lb-in 0.46 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-12.5E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4 lb-in [60 Hz] 4.8 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.55 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-5U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315C2M-5E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.1 lb-in [60 Hz] 4.9 lb-in [50 Hz] 0.47 N·m [60 Hz] 0.56 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz 360 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-15U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-15E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.8 lb-in [60 Hz] 5.8 lb-in [50 Hz] 0.55 N·m [60 Hz] 0.66 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-12.5U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI425S2M-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 40 lb-in [220/230 VAC, 60 Hz] 44 lb-in [200 VAC, 60 Hz] 52 lb-in [200 VAC, 50 Hz] 5 N·m [200 VAC, 60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-12.5E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 40 lb-in [60 Hz] 48 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz 144 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI590S2M-9 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 40 lb-in [60 Hz] 48 lb-in [200 VAC, 50 Hz] 4.6 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590A2M-9U | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590C2M-9E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 43 lb-in [60 Hz] 52 lb-in [50 Hz] 4.9 N·m [60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 166 [50 Hz 200 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206A2M-150U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR206C2M-150E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 44 lb-in [60 Hz] 53 lb-in [50 Hz] 5 N·m [60 Hz] 6 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz 12 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI560S2M-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR425A2M-36U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in [220/230 VAC, 60 Hz] 49 lb-in [200 VAC, 60 Hz] 57 lb-in [200 VAC, 50 Hz] 5.6 N·m [200 VAC, 60 Hz] 6.5 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR425C2M-36E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 41 [50 Hz 50 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-60U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315C2M-60E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 47 lb-in [60 Hz] 57 lb-in [50 Hz] 5.4 N·m [60 Hz] 6.5 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz 30 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-15U | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-15E | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 48 lb-in [60 Hz] 58 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz 120 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR540C2M-25E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in [60 Hz] 60 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz 72 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315A2M-6U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 300 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR315C2M-6E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.68 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz 300 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |