The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
176 - 200 of 321 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 59 lb-in [60 Hz]  71 lb-in [50 Hz]  6.7 N·m [60 Hz]  8.1 N·m [50 Hz]   - 50 [50 Hz 60 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 70 lb-in [60 Hz]  86 lb-in [50 Hz]  8 N·m [60 Hz]  9.8 N·m [50 Hz]   - 41 [50 Hz 50 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 119 lb-in [50 Hz]  99 lb-in [60 Hz]  11.2 N·m [60 Hz]  13.5 N·m [50 Hz]   - 30 [50 Hz 36 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 118 lb-in [60 Hz]  144 lb-in [50 Hz]  13.4 N·m [60 Hz]  16.3 N·m [50 Hz]   - 25 [50 Hz 30 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 148 lb-in [60 Hz]  179 lb-in [50 Hz]  16.8 N·m [60 Hz]  20.3 N·m [50 Hz]   - 20 [50 Hz 24 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 177 lb-in [60 Hz]  210 lb-in [50 Hz]  20.1 N·m [60 Hz]  24.4 N·m [50 Hz]   - 16 [50 Hz 20 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 198 lb-in [60 Hz]  230 lb-in [50 Hz]  22.4 N·m [60 Hz]  27.1 N·m [50 Hz]   - 15 [50 Hz 18 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 220 lb-in [60 Hz]  260 lb-in [50 Hz]  25.3 N·m [60 Hz]  30 N·m [50 Hz]   - 12.5 [50 Hz 15 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 260 lb-in  30 N·m   - 10 [50 Hz 12 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 8.3 [50 Hz 10 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in  30 N·m   - 7.2 [60 Hz] 6 [50 Hz Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in  30 N·m   - 5 [50 Hz 6 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 10.6 lb-in [200 VAC, 60 Hz]  12.3 lb-in [200 VAC, 50 Hz]  9.7 lb-in [220/230 VAC, 60 Hz]  1.2 N·m [200 VAC, 60 Hz]  1.4 N·m [50 Hz]   - 300 [50 Hz 360 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 11.5 lb-in [220/230 VAC, 60 Hz]  12.3 lb-in [200 VAC, 60 Hz]  14.1 lb-in [200 VAC, 50 Hz]  1.4 N·m [200 VAC, 60 Hz]  1.6 N·m [50 Hz]   - 250 [50 Hz 300 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 14.1 lb-in [220/230 VAC, 60 Hz]  15.9 lb-in [200 VAC, 60 Hz]  17.7 lb-in [200 VAC, 50 Hz]  1.8 N·m [200 VAC, 60 Hz]  2 N·m [50 Hz]   - 200 [50 Hz 240 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 16.8 lb-in [220/230 VAC, 60 Hz]  18.5 lb-in [200 VAC, 60 Hz]  21 lb-in [200 VAC, 50 Hz]  2.1 N·m [200 VAC, 60 Hz]  2.4 N·m [50 Hz]   - 166 [50 Hz 200 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 23 lb-in [220/230 VAC, 60 Hz]  25 lb-in [200 VAC, 60 Hz]  30 lb-in [200 VAC, 50 Hz]  2.9 N·m [200 VAC, 60 Hz]  3.4 N·m [50 Hz]   - 120 [50 Hz 144 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 28 lb-in [220/230 VAC, 60 Hz]  30 lb-in [200 VAC, 60 Hz]  36 lb-in [200 VAC, 50 Hz]  3.5 N·m [200 VAC, 60 Hz]  4.1 N·m [50 Hz]   - 100 [50 Hz 120 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 34 lb-in [220/230 VAC, 60 Hz]  37 lb-in [200 VAC, 60 Hz]  43 lb-in [200 VAC, 50 Hz]  4.2 N·m [200 VAC, 60 Hz]  4.9 N·m [50 Hz]   - 83 [50 Hz 100 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 46 lb-in [220/230 VAC, 60 Hz]  49 lb-in [200 VAC, 60 Hz]  57 lb-in [200 VAC, 50 Hz]  5.6 N·m [200 VAC, 60 Hz]  6.5 N·m [50 Hz]   - 60 [50 Hz 72 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 54 lb-in [220/230 VAC, 60 Hz]  59 lb-in [200 VAC, 60 Hz]  68 lb-in [200 VAC, 50 Hz]  6.7 N·m [200 VAC, 60 Hz]  7.7 N·m [50 Hz]   - 50 [50 Hz 60 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 65 lb-in [220/230 VAC, 60 Hz]  70 lb-in [200 VAC, 60 Hz]  82 lb-in [200 VAC, 50 Hz]  8 N·m [200 VAC, 60 Hz]  9.3 N·m [50 Hz]   - 41 [50 Hz 50 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 114 lb-in [200 VAC, 50 Hz]  91 lb-in [220/230 VAC, 60 Hz]  99 lb-in [200 VAC, 60 Hz]  11.2 N·m [200 VAC, 60 Hz]  12.9 N·m [50 Hz]   - 30 [50 Hz 36 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 109 lb-in [220/230 VAC, 60 Hz]  118 lb-in [200 VAC, 60 Hz]  137 lb-in [200 VAC, 50 Hz]  13.4 N·m [200 VAC, 60 Hz]  15.5 N·m [50 Hz]   - 25 [50 Hz 30 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 137 lb-in [220/230 VAC, 60 Hz]  148 lb-in [200 VAC, 60 Hz]  171 lb-in [200 VAC, 50 Hz]  16.8 N·m [200 VAC, 60 Hz]  19.4 N·m [50 Hz]   - 20 [50 Hz 24 [60 Hz] Request Quote - Add To Cart
Request Quote
176 - 200 of 321 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved