Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI560S2-12.5 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 38 lb-in [60 Hz] 45 lb-in [200 VAC, 50 Hz] 4.3 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2T-30E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425C2-30E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425A2T-30U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI425A2-30U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
VHI540S2T-18 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.2 N·m [60 Hz] 4.9 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540S2-18 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 37 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.2 N·m [60 Hz] 4.9 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540C2T-18E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 43 lb-in [230 VAC, 50Hz] 45 lb-in [220 VAC, 50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540C2-18E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 37 lb-in [60 Hz] 43 lb-in [230 VAC, 50Hz] 45 lb-in [220 VAC, 50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI206C2-120E | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 37 lb-in [60 Hz] 41 lb-in [220 VAC, 50 Hz] 45 lb-in [230 VAC, 50Hz] 4.2 N·m [60 Hz] 5.1 N·m [230 VAC, 50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI540A2-18U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI206A2-120U | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
VHI590C2T-7.5E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590C2-7.5E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2T-30 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425S2-30 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-180 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-180 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-150 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-150 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-120 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-120 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-100 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-100 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 350 lb-in 350 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |