Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
V Series Induction Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI425A2T-30U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Request Quote | Request Quote |
VHI425A2-36U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Request Quote |
VHI425A2T-36U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Request Quote | Request Quote |
VHI425A2-50U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Request Quote | Request Quote |
VHI425A2T-50U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Request Quote | Request Quote |
VHI425A2-60U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Request Quote | Request Quote |
VHI425A2T-60U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Request Quote | Request Quote |
VHI425A2-75U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Request Quote | Request Quote |
VHI425A2T-75U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Request Quote | Request Quote |
VHI425A2-90U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Request Quote |
VHI425A2T-90U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Request Quote |
VHI425A2-100U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Request Quote | Request Quote |
VHI425A2T-100U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Request Quote | Request Quote |
VHI425A2-120U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Request Quote | Request Quote |
VHI425A2T-120U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Request Quote | Request Quote |
VHI425A2-150U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Request Quote | Request Quote |
VHI425A2T-150U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Request Quote | Request Quote |
VHI425A2-180U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Request Quote | Request Quote |
VHI425A2T-180U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Request Quote | Request Quote |
VHI425A2-250U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Request Quote | Request Quote |
VHI425A2T-250U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Request Quote | Request Quote |
VHI425A2-300U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Request Quote | Request Quote |
VHI425A2T-300U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Request Quote | Request Quote |
VHI425A2-360U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Request Quote | Request Quote |
VHI425A2T-360U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Request Quote | Request Quote |