The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
51 - 75 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 28 lb-in  3.2 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 28 lb-in  3.2 N·m   - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 29 lb-in [60 Hz]  34 lb-in [50 Hz]  3.3 N·m [60 Hz]  3.9 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 29 lb-in [60 Hz]  34 lb-in [50 Hz]  3.3 N·m [60 Hz]  3.9 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 27 lb-in [60 Hz]  32 lb-in [200 VAC, 50 Hz]  3.1 N·m [60 Hz]  3.7 N·m [200 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 27 lb-in [60 Hz]  32 lb-in [200 VAC, 50 Hz]  3.1 N·m [60 Hz]  3.7 N·m [200 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Lead Wire - 2.4 lb-in  0.28 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Lead Wire - 2.4 lb-in [60 Hz]  2.7 lb-in [220 VAC, 50 Hz]  2.9 lb-in [230 VAC, 50Hz]  0.28 N·m [60 Hz]  0.33 N·m [230 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Lead Wire - 6.2 lb-in  0.71 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Lead Wire - 6.2 lb-in [60 Hz]  7.4 lb-in [50 Hz]  0.71 N·m [60 Hz]  0.84 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 9.7 lb-in  1.1 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 9.7 lb-in  1.1 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.4 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.4 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 11.5 lb-in [200 VAC, 50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 11.5 lb-in [200 VAC, 50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 15.9 lb-in  1.8 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in  1.8 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 15.9 lb-in [60 Hz]  17.7 lb-in [230 VAC, 50Hz]  18.5 lb-in [220 VAC, 50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [220 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in [60 Hz]  17.7 lb-in [230 VAC, 50Hz]  18.5 lb-in [220 VAC, 50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [220 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 15.9 lb-in [60 Hz]  17.7 lb-in [200 VAC, 50 Hz]  1.8 N·m [60 Hz]  2 N·m [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in [60 Hz]  17.7 lb-in [200 VAC, 50 Hz]  1.8 N·m [60 Hz]  2 N·m [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 23 lb-in  2.7 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 23 lb-in  2.7 N·m   - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 23 lb-in [60 Hz]  29 lb-in [50 Hz]  2.7 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
51 - 75 of 558 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved