Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHI540A2-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI540A2T-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI540C2-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [230 VAC, 50Hz] 38 lb-in [220 VAC, 50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540C2T-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [230 VAC, 50Hz] 38 lb-in [220 VAC, 50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [220 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540S2-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [200 VAC, 50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI540S2T-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [200 VAC, 50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560A2-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI560A2T-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI560C2-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 48 lb-in [60 Hz] 58 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560C2T-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 48 lb-in [60 Hz] 58 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI560S2T-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590A2-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI590A2T-15U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
VHI590C2-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 72 lb-in [60 Hz] 87 lb-in [50 Hz] 8.2 N·m [60 Hz] 9.9 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590C2T-15E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 72 lb-in [60 Hz] 87 lb-in [50 Hz] 8.2 N·m [60 Hz] 9.9 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 68 lb-in [60 Hz] 81 lb-in [200 VAC, 50 Hz] 7.7 N·m [60 Hz] 9.2 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI590S2T-15 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 68 lb-in [60 Hz] 81 lb-in [200 VAC, 50 Hz] 7.7 N·m [60 Hz] 9.2 N·m [200 VAC, 50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI206A2-18U | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI206C2-18E | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Type - Lead Wire | Rated Torque - 5.8 lb-in [60 Hz] 6.6 lb-in [220 VAC, 50 Hz] 6.9 lb-in [230 VAC, 50Hz] 0.66 N·m [60 Hz] 0.79 N·m [230 VAC, 50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI315A2-18U | - Induction Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI315C2-18E | - Induction Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
VHI425A2-18U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI425A2T-18U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
VHI425C2-18E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |