Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
V Series Reversible Motors
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHR590C3T-25E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 115 lb-in [60 Hz] 138 lb-in [50 Hz] 13 N·m [60 Hz] 15.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR590C3-25E | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Lead Wire | Rated Torque - 115 lb-in [60 Hz] 138 lb-in [50 Hz] 13 N·m [60 Hz] 15.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425A2T-90U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425A2-90U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2T-75E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2-75E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2T-90E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2-90E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2T-60E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 118 lb-in [60 Hz] 144 lb-in [50 Hz] 13.4 N·m [60 Hz] 16.3 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2-60E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 118 lb-in [60 Hz] 144 lb-in [50 Hz] 13.4 N·m [60 Hz] 16.3 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2T-50E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 119 lb-in [50 Hz] 99 lb-in [60 Hz] 11.2 N·m [60 Hz] 13.5 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2-50E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 119 lb-in [50 Hz] 99 lb-in [60 Hz] 11.2 N·m [60 Hz] 13.5 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425A2T-9U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425A2-9U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 200 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315A2-15U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2T-7.5E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2-7.5E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2T-9E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425C2-9E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR315C2-15E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2T-6E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540C2-6E | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540A2T-60U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR540A2-60U | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 30 | Request Quote | Lead Time (Legacy) - | Request Quote |
VHR425A2T-100U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Request Quote | Lead Time (Legacy) - | Request Quote |