The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
26 - 50 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Lead Wire - 4.8 lb-in [60 Hz]  5.8 lb-in [50 Hz]  0.55 N·m [60 Hz]  0.66 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Lead Wire - 53 lb-in  6 N·m   - 8.3 [50 Hz] 10 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Lead Wire - 5.8 lb-in [60 Hz]  6.9 lb-in [50 Hz]  0.66 N·m [60 Hz]  0.79 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Lead Wire - 53 lb-in  6 N·m   - 6 [50 Hz] 7.2 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Lead Wire - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.92 N·m [60 Hz]  1.1 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Lead Wire - 53 lb-in  6 N·m   - 5 [50 Hz] 6 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Lead Wire - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Lead Wire - 53 lb-in  6 N·m   - 5 [60 Hz] 4.2 [50 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Lead Wire - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]  1.3 N·m [60 Hz]  1.5 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Lead Wire - 15.9 lb-in [60 Hz]  18.5 lb-in [50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Lead Wire - 1.59 lb-in [60 Hz]  1.94 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.22 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Lead Wire - 18.5 lb-in [60 Hz]  22 lb-in [50 Hz]  2.1 N·m [60 Hz]  2.5 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Lead Wire - 1.94 lb-in [60 Hz]  2.3 lb-in [50 Hz]  0.22 N·m [60 Hz]  0.26 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Lead Wire - 2.4 lb-in [60 Hz]  2.9 lb-in [50 Hz]  0.28 N·m [60 Hz]  0.33 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Lead Wire - 23 lb-in [60 Hz]  28 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.2 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Lead Wire - 28 lb-in [60 Hz]  33 lb-in [50 Hz]  3.2 N·m [60 Hz]  3.8 N·m [50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Lead Wire - 2.9 lb-in [60 Hz]  3.5 lb-in [50 Hz]  0.33 N·m [60 Hz]  0.4 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Lead Wire - 79 lb-in  9 N·m   - 18 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Lead Wire - 10.6 lb-in  1.2 N·m   - 144 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Lead Wire - 88 lb-in  10 N·m   - 15 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Lead Wire - 88 lb-in  10 N·m   - 12 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Lead Wire - 12.3 lb-in  1.4 N·m   - 120 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Lead Wire - 88 lb-in  10 N·m   - 10 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Lead Wire - 15 lb-in  1.7 N·m   - 100 Request Quote - Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Lead Wire - 88 lb-in  10 N·m   - 7.20 Request Quote - Add To Cart
Request Quote
26 - 50 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved