The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
1 - 25 of 214 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.75 lb-in0.65 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.75 lb-in0.65 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.75 lb-in0.65 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - 11.5 lb-in1.3 N·m - 80 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in0.45 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in0.45 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in0.45 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
1 - 25 of 214 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved