The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • Package includes 3 m (9.8 ft.) motor cable
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 835 oz-in5.90 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 835 oz-in5.90 N·m - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 991 oz-in7 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1416 oz-in10 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.20 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.20 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 255 oz-in1.80 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 420 oz-in3 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 849 oz-in6 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 495 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5.90 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote Add To Cart
Request Quote
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved