The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Continuous duty / low heat
  • No hunting or gain tuning
  • Closed loop
  • Improved angle accuracy
  • Energy saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72°, 0.36°, 0.072° or 0.036° (Microstep)
  • 24/48 VDC Power supply input
  • AC input versions available
  • RoHS compliant
1 - 25 of 136 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Web Price

UPC Code

List Price

Performance

Add To Cart / Contact Sales
AR24SAKD-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 7.8 oz-in0.055 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC $544.00 - - $544.00 - Add To Cart
Request Quote
AR24SBKD-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 7.8 oz-in0.055 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC $546.00 - - $546.00 - Add To Cart
Request Quote
AR26SAKD-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 17 oz-in0.12 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC $553.00 - - $553.00 - Add To Cart
Request Quote
AR26SBKD-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 17 oz-in0.12 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC $555.00 - - $555.00 - Add To Cart
Request Quote
AR24SAKD-T7.2-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC $697.00 - - $697.00 - Add To Cart
Request Quote
AR24SAKD-T10-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC $709.00 - - $709.00 - Add To Cart
Request Quote
AR24SAKD-T20-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 56 oz-in0.4 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC $709.00 - - $709.00 - Add To Cart
Request Quote
AR24SAKD-T30-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC $709.00 - - $709.00 - Add To Cart
Request Quote
AR24SAKD-PS5-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC $769.00 - - $769.00 - Add To Cart
Request Quote
AR24SAKD-PS7-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC $769.00 - - $769.00 - Add To Cart
Request Quote
AR24SAKD-PS10-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC $769.00 - - $769.00 - Add To Cart
Request Quote
AR24SAKD-N5-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC $972.00 - - $972.00 - Add To Cart
Request Quote
AR24SAKD-N7.2-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC $972.00 - - $972.00 - Add To Cart
Request Quote
AR24SAKD-N10-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC $972.00 - - $972.00 - Add To Cart
Request Quote
AR24SAKD-H50-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 250 oz-in1.8 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC $1,006.00 - - $1,006.00 - Add To Cart
Request Quote
AR24SAKD-H100-3 - 1.1 in28 mm
Speed - Torque Characteristics
- 340 oz-in2.4 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC $1,006.00 - - $1,006.00 - Add To Cart
Request Quote
AR46AKD-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24/48 VDC $535.00 - - $535.00 - Add To Cart
Request Quote
AR46BKD-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - 24/48 VDC $538.00 - - $538.00 - Add To Cart
Request Quote
AR46AKD-T3.6-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 48 oz-in0.35 N·m - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single - 24/48 VDC $641.00 - - $641.00 - Add To Cart
Request Quote
AR46AKD-T7.2-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 98 oz-in0.7 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC $641.00 - - $641.00 - Add To Cart
Request Quote
AR46AKD-T10-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 141 oz-in1 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24/48 VDC $654.00 - - $654.00 - Add To Cart
Request Quote
AR46AKD-T20-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 211 oz-in1.5 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24/48 VDC $654.00 - - $654.00 - Add To Cart
Request Quote
AR46AKD-T30-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 211 oz-in1.5 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24/48 VDC $654.00 - - $654.00 - Add To Cart
Request Quote
AR46AKD-PS5-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24/48 VDC $742.00 - - $742.00 - Add To Cart
Request Quote
AR46AKD-PS7-3 - 1.65 in42 mm
Speed - Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC $742.00 - - $742.00 - Add To Cart
Request Quote
1 - 25 of 136 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved