The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72° ~ 0.0.00288° [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable
1 - 25 of 306 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

UPC Code

List Price

Add To Cart / Contact Sales
RKS543AAD-3 - 0.72° - 1.65 in42 mm - 1.34 in.34 mm
 
- 19.8 oz-in0.14 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $461.00 - - $461.00 Add To Cart
Request Quote
RKS544AAD-3 - 0.72° - 1.65 in42 mm - 1.57 in.40 mm
 
- 29 oz-in0.21 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $462.00 - - $462.00 Add To Cart
Request Quote
RKS545AAD-3 - 0.72° - 1.65 in42 mm - 1.81 in.46 mm
 
- 38 oz-in0.27 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $469.00 - - $469.00 Add To Cart
Request Quote
RKS543AAD-HS50-3 - 0.0144° - 1.65 in42 mm - 1.34 in.34 mm
 
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $1,100.00 - - $1,100.00 Add To Cart
Request Quote
RKS543AAD-HS100-3 - 0.0072° - 1.65 in42 mm - 1.34 in.34 mm
 
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $1,100.00 - - $1,100.00 Add To Cart
Request Quote
RKS545AAD-PS5-3 - 0.144° - 1.65 in42 mm - 1.81 in.46 mm
 
- 140.8 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS545AAD-PS7.2-3 - 0.1° - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS545AAD-PS10-3 - 0.072° - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS543AAD-PS25-3 - 0.0288° - 1.65 in42 mm - 1.34 in.34 mm
 
- 352 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $806.00 - - $806.00 Add To Cart
Request Quote
RKS543AAD-PS36-3 - 0.02° - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $806.00 - - $806.00 Add To Cart
Request Quote
RKS543AAD-PS50-3 - 0.0144° - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $806.00 - - $806.00 Add To Cart
Request Quote
RKS543AAD-TS3.6-3 - 0.2° - 1.65 in42 mm - 1.34 in.34 mm
 
- 70.4 oz-in0.5 N·m - Spur Gear - 3.6 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $601.00 - - $601.00 Add To Cart
Request Quote
RKS543AAD-TS7.2-3 - 0.1° - 1.65 in42 mm - 1.34 in.34 mm
 
- 140.8 oz-in1 N·m - Spur Gear - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $601.00 - - $601.00 Add To Cart
Request Quote
RKS543AAD-TS10-3 - 0.072° - 1.65 in42 mm - 1.34 in.34 mm
 
- 196.8 oz-in1.4 N·m - Spur Gear - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $616.00 - - $616.00 Add To Cart
Request Quote
RKS543AAD-TS20-3 - 0.036° - 1.65 in42 mm - 1.34 in.34 mm
 
- 283.2 oz-in2 N·m - Spur Gear - 20 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $616.00 - - $616.00 Add To Cart
Request Quote
RKS543AAD-TS30-3 - 0.024° - 1.65 in42 mm - 1.34 in.34 mm
 
- 320 oz-in2.3 N·m - Spur Gear - 30 :1 - Not Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - $616.00 - - $616.00 Add To Cart
Request Quote
RKS543ACD-3 - 0.72° - 1.65 in42 mm - 1.34 in.34 mm
 
- 19.8 oz-in0.14 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $461.00 - - $461.00 Add To Cart
Request Quote
RKS544ACD-3 - 0.72° - 1.65 in42 mm - 1.57 in.40 mm
 
- 29 oz-in0.21 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $462.00 - - $462.00 Add To Cart
Request Quote
RKS545ACD-3 - 0.72° - 1.65 in42 mm - 1.81 in.46 mm
 
- 38 oz-in0.27 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $469.00 - - $469.00 Add To Cart
Request Quote
RKS543ACD-HS50-3 - 0.0144° - 1.65 in42 mm - 1.34 in.34 mm
 
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $1,100.00 - - $1,100.00 Add To Cart
Request Quote
RKS543ACD-HS100-3 - 0.0072° - 1.65 in42 mm - 1.34 in.34 mm
 
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $1,100.00 - - $1,100.00 Add To Cart
Request Quote
RKS545ACD-PS5-3 - 0.144° - 1.65 in42 mm - 1.81 in.46 mm
 
- 140.8 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS545ACD-PS7.2-3 - 0.1° - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS545ACD-PS10-3 - 0.072° - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $756.00 - - $756.00 Add To Cart
Request Quote
RKS543ACD-PS25-3 - 0.0288° - 1.65 in42 mm - 1.34 in.34 mm
 
- 352 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - $806.00 - - $806.00 Add To Cart
Request Quote
1 - 25 of 306 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved