ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Servo Motors > NX Series Servo Motors > View Items 

NX Series Servo Motors

Check up to five results to perform an action.

nx-motors-main

larger image
The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included.

Four Control Modes:

  • Position
  • Speed (Max. 5,500 rpm)
  • Torque
  • Tension




Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 64 Unit of Measure: Imperial | Metric  1 2 3 

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Instantaneous Torque

Max Speed (rpm)

Gear Type - Search

Gear Ratio (X:1)

Electromagnetic Brake

Power Input

Web Price

NX45AA-3 50 W (1/15 HP) 1.65 in. 22 oz-in 67 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 100-115 VAC $932.45
NX45AC-3 50 W (1/15 HP) 1.65 in. 22 oz-in 67 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$932.45
NX410AA-3 100 W (1/8 HP) 1.65 in. 45 oz-in 135 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 100-115 VAC $951.15
NX410AC-3 100 W (1/8 HP) 1.65 in. 45 oz-in 135 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$951.15
NX620AA-3 200 W (1/4 HP) 2.36 in. 90 oz-in 270 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 100-115 VAC $998.75
NX620AC-3 200 W (1/4 HP) 2.36 in. 90 oz-in 270 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$998.75
NX640AS-3 400 W (1/2 HP) 2.36 in. 180 oz-in 540 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Three-Phase 200-230 VAC $1,110.95
NX975AS-3 750 W (1 HP) 3.35 in. 330 oz-in 1010 oz-in 5500 Round Shaft (No Gear) N/A Not Equipped Three-Phase 200-230 VAC $1,287.75
NX65AA-PS10-3 50 W (1/15 HP) 2.36 in. 200 oz-in 600 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 100-115 VAC $1,575.90
NX65AA-PS25-3 50 W (1/15 HP) 2.36 in. 450 oz-in 1370 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 100-115 VAC $1,651.55
NX65AA-PS5-3 50 W (1/15 HP) 2.36 in. 101 oz-in 300 oz-in 0 ~ 600 Planetary Gear 5 :1 Not Equipped Single-Phase 100-115 VAC $1,575.90
NX65AC-PS10-3 50 W (1/15 HP) 2.36 in. 200 oz-in 600 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,575.90
NX65AC-PS25-3 50 W (1/15 HP) 2.36 in. 450 oz-in 1370 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,651.55
NX65AC-PS5-3 50 W (1/15 HP) 2.36 in. 101 oz-in 300 oz-in 0 ~ 600 Planetary Gear 5 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,575.90
NX610AA-PS10-3 100 W (1/8 HP) 2.36 in. 400 oz-in 1210 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 100-115 VAC $1,599.70
NX610AA-PS25-3 100 W (1/8 HP) 2.36 in. 910 oz-in 2740 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 100-115 VAC $1,675.35
NX610AA-PS5-3 100 W (1/8 HP) 2.36 in. 200 oz-in 600 oz-in 0 ~ 600 Planetary Gear 5 :1 Not Equipped Single-Phase 100-115 VAC $1,599.70
NX610AC-PS10-3 100 W (1/8 HP) 2.36 in. 400 oz-in 1219 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,599.70
NX610AC-PS25-3 100 W (1/8 HP) 2.36 in. 910 oz-in 2740 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,675.35
NX610AC-PS5-3 100 W (1/8 HP) 2.36 in. 200 oz-in 600 oz-in 0 ~ 600 Planetary Gear 5 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,599.70
NX920AA-PS10-3 200 W (1/4 HP) 3.54 in. 810 oz-in 2440 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 100-115 VAC $1,761.20
NX920AA-PS25-3 200 W (1/4 HP) 3.54 in. 1830 oz-in 5490 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 100-115 VAC $1,892.10
NX920AA-PS5-3 200 W (1/4 HP) 3.54 in. 400 oz-in 1220 oz-in 0 ~ 600 Planetary Gear 5 :1 Not Equipped Single-Phase 100-115 VAC $1,761.20
NX920AC-PS10-3 200 W (1/4 HP) 3.54 in. 810 oz-in 2440 oz-in 0 ~ 300 Planetary Gear 10 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,761.20
NX920AC-PS25-3 200 W (1/4 HP) 3.54 in. 1830 oz-in 5490 oz-in 0 ~ 120 Planetary Gear 25 :1 Not Equipped Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1,892.10
  Results 1 - 25 of 64 1 2 3