Search Catalog
By Keyword
By Item #
All Categories
NX Series Servo Motors
Shopping Cart
0 Items
All Categories
>
NX Series Servo Motors
>
View Items
NX Series Servo Motors
Check up to five results to perform an action.
larger image
The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included.
Four Control Modes:
Position
Speed (Max. 5,500 rpm)
Torque
Tension
Please wait…
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Results Per Page :
25
50
100
200
Results 1 - 25 of 64
Unit of Measure:
Imperial |
Metric
1
2
3
Item #
Rated Output Power
Motor Frame Size
Rated Torque
Max Instantaneous Torque
Max Speed (rpm)
Gear Type - Search
Gear Ratio (X:1)
Electromagnetic Brake
Power Input
Web Price
NX45AA-3
50 W (1/15 HP)
1.65 in.
22 oz-in
67 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 100-115 VAC
$1184.05
NX45AC-3
50 W (1/15 HP)
1.65 in.
22 oz-in
67 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1184.05
NX410AA-3
100 W (1/8 HP)
1.65 in.
45 oz-in
135 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 100-115 VAC
$1207.85
NX410AC-3
100 W (1/8 HP)
1.65 in.
45 oz-in
135 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1207.85
NX620AA-3
200 W (1/4 HP)
2.36 in.
90 oz-in
270 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 100-115 VAC
$1272.45
NX620AC-3
200 W (1/4 HP)
2.36 in.
90 oz-in
270 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1272.45
NX640AS-3
400 W (1/2 HP)
2.36 in.
180 oz-in
540 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Three-Phase 200-230 VAC
$1410.15
NX975AS-3
750 W (1 HP)
3.35 in.
330 oz-in
1010 oz-in
5500
Round Shaft (No Gear)
N/A
Not Equipped
Three-Phase 200-230 VAC
$1635.40
NX65AA-PS10-3
50 W (1/15 HP)
2.36 in.
200 oz-in
600 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 100-115 VAC
$1575.90
NX65AA-PS25-3
50 W (1/15 HP)
2.36 in.
450 oz-in
1370 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 100-115 VAC
$1651.55
NX65AA-PS5-3
50 W (1/15 HP)
2.36 in.
101 oz-in
300 oz-in
0 ~ 600
Planetary Gear
5 :1
Not Equipped
Single-Phase 100-115 VAC
$1575.90
NX65AC-PS10-3
50 W (1/15 HP)
2.36 in.
200 oz-in
600 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1575.90
NX65AC-PS25-3
50 W (1/15 HP)
2.36 in.
450 oz-in
1370 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1651.55
NX65AC-PS5-3
50 W (1/15 HP)
2.36 in.
101 oz-in
300 oz-in
0 ~ 600
Planetary Gear
5 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1575.90
NX610AA-PS10-3
100 W (1/8 HP)
2.36 in.
400 oz-in
1210 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 100-115 VAC
$1599.70
NX610AA-PS25-3
100 W (1/8 HP)
2.36 in.
910 oz-in
2740 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 100-115 VAC
$1675.35
NX610AA-PS5-3
100 W (1/8 HP)
2.36 in.
200 oz-in
600 oz-in
0 ~ 600
Planetary Gear
5 :1
Not Equipped
Single-Phase 100-115 VAC
$1599.70
NX610AC-PS10-3
100 W (1/8 HP)
2.36 in.
400 oz-in
1219 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1599.70
NX610AC-PS25-3
100 W (1/8 HP)
2.36 in.
910 oz-in
2740 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1675.35
NX610AC-PS5-3
100 W (1/8 HP)
2.36 in.
200 oz-in
600 oz-in
0 ~ 600
Planetary Gear
5 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1599.70
NX920AA-PS10-3
200 W (1/4 HP)
3.54 in.
810 oz-in
2440 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 100-115 VAC
$1761.20
NX920AA-PS25-3
200 W (1/4 HP)
3.54 in.
1830 oz-in
5490 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 100-115 VAC
$1892.10
NX920AA-PS5-3
200 W (1/4 HP)
3.54 in.
400 oz-in
1220 oz-in
0 ~ 600
Planetary Gear
5 :1
Not Equipped
Single-Phase 100-115 VAC
$1761.20
NX920AC-PS10-3
200 W (1/4 HP)
3.54 in.
810 oz-in
2440 oz-in
0 ~ 300
Planetary Gear
10 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1761.20
NX920AC-PS25-3
200 W (1/4 HP)
3.54 in.
1830 oz-in
5490 oz-in
0 ~ 120
Planetary Gear
25 :1
Not Equipped
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
$1892.10
Results 1 - 25 of 64
1
2
3
© 2008 ORIENTAL MOTOR U.S.A. CORP.