ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Y - Components > PKP Series 2-Phase Bipolar Stepper Motors (for use with KR20 Actuators) > View Items 

PKP Series 2-Phase Bipolar Stepper Motors (for use with KR20 Actuators)

Check up to five results to perform an action.

pk24p-img.jpg

larger image

The PKP Series 2-phase stepper motors packages offer exceptional performance with low vibration. Available with a 1.8° or 0.9° step angle, standard or with a 200 / 400 line, 3 channel encoder or with an electromagnetic brake for vertical, load holding applications.

Packages include:

  • Stepper Motor - Bipolar with 2 ft. (0.6 m) cable
  • Motor Mounting Intermediate Flange
  • Motor Coupling


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 12 of 12 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Shaft

Encoder Type

Encoder Output

Basic Step Angle

Electromagnetic Brake

Current per Phase (A/phase)

Lead Wires

Web Price

PKP243D15A-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.30 in. Speed - Torque Characteristics
 
larger image
49 oz-in Round Shaft (No Gearhead) Single N/A N/A 1.8° Not Equipped 1.5 4 $183.80
PKP244D15A-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.54 in. Speed - Torque Characteristics
 
larger image
68 oz-in Round Shaft (No Gearhead) Single N/A N/A 1.8° Not Equipped 1.5 4 $184.65
PKP243MD15A-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.30 in. Speed - Torque Characteristics
 
larger image
42 oz-in Round Shaft (No Gearhead) Single N/A N/A 0.9° Not Equipped 1.5 4 $183.80
PKP244MD15A-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.54 in. Speed - Torque Characteristics
 
larger image
59 oz-in Round Shaft (No Gearhead) Single N/A N/A 0.9° Not Equipped 1.5 4 $184.65
PKP243D15A-R2E-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.83 in. Speed - Torque Characteristics
 
larger image
49 oz-in Round Shaft (No Gearhead) Single Voltage 200 P/R, 3-Channel 1.8° Not Equipped 1.5 4 $247.55
PKP244D15A-R2E-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.07 in. Speed - Torque Characteristics
 
larger image
68 oz-in Round Shaft (No Gearhead) Single Voltage 200 P/R, 3-Channel 1.8° Not Equipped 1.5 4 $248.40
PKP243MD15A-R2F-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 1.83 in. Speed - Torque Characteristics
 
larger image
42 oz-in Round Shaft (No Gearhead) Single Voltage 400 P/R, 3-Channel 0.9° Not Equipped 1.5 4 $256.05
PKP244MD15A-R2F-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.07 in. Speed - Torque Characteristics
 
larger image
59 oz-in Round Shaft (No Gearhead) Single Voltage 400 P/R, 3-Channel 0.9° Not Equipped 1.5 4 $256.90
PKP243D15M-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.64 in. Speed - Torque Characteristics
 
larger image
49 oz-in Round Shaft (No Gearhead) Single N/A None 1.8° Equipped 1.5 4 $268.80
PKP243MD15M-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.64 in. Speed - Torque Characteristics
 
larger image
42 oz-in Round Shaft (No Gearhead) Single N/A None 0.9° Equipped 1.5 4 $268.80
PKP244D15M-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.87 in. Speed - Torque Characteristics
 
larger image
68 oz-in Round Shaft (No Gearhead) Single N/A None 1.8° Equipped 1.5 4 $269.65
PKP244MD15M-L / KR20-FLNG-R / XGT2-15C-4-5 1.65 in 2.87 in. Speed - Torque Characteristics
 
larger image
59 oz-in Round Shaft (No Gearhead) Single N/A None 0.9° Equipped 1.5 4 $269.65
  Results 1 - 12 of 12 1