Search Catalog
By Keyword
By Item #
All Categories
BLF Series Brushless Speed Control Systems
Shopping Cart
0 Items
All Categories
>
BLF Series Brushless Speed Control Systems
>
View Items
BLF Series Brushless Speed Control Systems
Check up to five results to perform an action.
larger image
The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
AC Input
Frame sizes from 2.36 in. to 4.09 in.
Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
Rated torque from 0.89 lb-in to 970 lb-in
Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
Hollow shaft flat gearhead models available
Please wait…
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Results Per Page :
25
50
100
200
Results 1 - 25 of 214
Unit of Measure:
Imperial |
Metric
1
2
3
4
5
»
Item #
Motor Frame Size
Output Power
Power Supply
Shaft/Gear Type
Gear Ratio (X:1)
Rated Torque
Variable Speed Range (r/min)
Web Price
BLF230A-5
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
5 :1
3.9 lb-in
16 ~ 800
$593.30
BLF230A-10
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
10 :1
7.9 lb-in
8 ~ 400
$593.30
BLF230A-15
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
15 :1
12.3 lb-in
5.3 ~ 267
$593.30
BLF230A-20
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
20 :1
15.9 lb-in
4 ~ 200
$593.30
BLF230A-30
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
30 :1
23 lb-in
2.7 ~ 133
$707.00
BLF230A-50
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
50 :1
38 lb-in
1.6 ~ 80
$600.95
BLF230A-100
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
100 :1
53 lb-in
0.8 ~ 40
$600.95
BLF230A-200
2.36 in.
30 W (1/25 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
200 :1
53 lb-in
0.4 ~ 20
$608.60
BLF230C-5
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
5 :1
3.9 lb-in
16 ~ 800
$598.40
BLF230C-10
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
10 :1
7.9 lb-in
8 ~ 400
$598.40
BLF230C-15
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
15 :1
12.3 lb-in
5.3 ~ 267
$598.40
BLF230C-20
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
20 :1
15.9 lb-in
4 ~ 200
$598.40
BLF230C-30
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
30 :1
23 lb-in
2.7 ~ 133
$606.05
BLF230C-50
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
50 :1
38 lb-in
1.6 ~ 80
$606.05
BLF230C-100
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
100 :1
53 lb-in
0.8 ~ 40
$606.05
BLF230C-200
2.36 in.
30 W (1/25 HP)
Single-Phase 200-240 VAC
Parallel Shaft Gearhead
200 :1
53 lb-in
0.4 ~ 20
$613.70
BLF230S-5
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
5 :1
3.9 lb-in
16 ~ 800
$598.40
BLF230S-10
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
10 :1
7.9 lb-in
8 ~ 400
$598.40
BLF230S-15
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
15 :1
12.3 lb-in
5.3 ~ 267
$598.40
BLF230S-20
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
20 :1
15.9 lb-in
4 ~ 200
$598.40
BLF230S-30
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
30 :1
23 lb-in
2.7 ~ 133
$606.05
BLF230S-50
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
50 :1
38 lb-in
1.6 ~ 80
$606.05
BLF230S-100
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
100 :1
53 lb-in
0.8 ~ 40
$606.05
BLF230S-200
2.36 in.
30 W (1/25 HP)
Three-Phase 200-240 VAC
Parallel Shaft Gearhead
200 :1
53 lb-in
0.4 ~ 20
$613.70
BLF460A-5
3.15 in.
60 W (1/12 HP)
Single-Phase 100-120 VAC
Parallel Shaft Gearhead
5 :1
7.9 lb-in
16 ~ 800
$634.10
Results 1 - 25 of 214
1
2
3
4
5
»
© 2008 ORIENTAL MOTOR U.S.A. CORP.