Search Catalog
By Keyword
By Item #
All Categories
BX Series Brushless Speed Control Systems
Shopping Cart
0 Items
All Categories
>
BX Series Brushless Speed Control Systems
>
View Items
BX Series Brushless Speed Control Systems
Check up to five results to perform an action.
larger image
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
AC input
Frame sizes from 2.36 in to 4.33 in
Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
Rated torque from 0.88 lb-in to 970 lb-in
Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
Hollow shaft flat gearhead models available
Please wait…
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Results Per Page :
25
50
100
200
Results 1 - 25 of 592
Unit of Measure:
Imperial |
Metric
1
2
3
4
5
»
Item #
Motor Frame Size
Output Power
Power Supply
Shaft/Gear Type
Rated Torque
Electromagnetic Brake
Variable Speed Range (r/min)
Web Price
BX230A-A
2.36 in.
30 W (1/25 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Not Equipped
30 ~ 3000
$589.05
BX230AM-A
2.36 in.
30 W (1/25 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Equipped
30 ~ 3000
$872.00
BX230C-A
2.36 in.
30 W (1/25 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Not Equipped
30 ~ 3000
$609.45
BX230CM-A
2.36 in.
30 W (1/25 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Equipped
30 ~ 3000
$896.00
BX460A-A
3.15 in.
60 W (1/12 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Not Equipped
30 ~ 3000
$619.65
BX460AM-A
3.15 in.
60 W (1/12 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Equipped
30 ~ 3000
$908.00
BX460C-A
3.15 in.
60 W (1/12 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Not Equipped
30 ~ 3000
$753.00
BX460CM-A
3.15 in.
60 W (1/12 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Equipped
30 ~ 3000
$932.00
BX5120A-A
3.54 in.
120 W (1/6 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
3.5 lb-in
Not Equipped
30 ~ 3000
$627.30
BX5120AM-A
3.54 in.
120 W (1/6 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
3.5 lb-in
Equipped
30 ~ 3000
$820.25
BX5120C-A
3.54 in.
120 W (1/6 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
3.5 lb-in
Not Equipped
30 ~ 3000
$646.00
BX5120CM-A
3.54 in.
120 W (1/6 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
3.5 lb-in
Equipped
30 ~ 3000
$838.95
BX6200A-A
4.09 in.
200 W (1/4 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
5.8 lb-in
Not Equipped
30 ~ 3000
$621.35
BX6200AM-A
4.09 in.
200 W (1/4 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
5.8 lb-in
Equipped
30 ~ 3000
$793.90
BX6200C-A
4.09 in.
200 W (1/4 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
5.8 lb-in
Not Equipped
30 ~ 3000
$638.35
BX6200CM-A
4.09 in.
200 W (1/4 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
5.8 lb-in
Equipped
30 ~ 3000
$810.90
BX6400S-A
4.09 in.
400 W (1/2 HP)
Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
11.5 lb-in
Not Equipped
30 ~ 3000
$768.40
BX6400SM-A
4.09 in.
400 W (1/2 HP)
Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
11.5 lb-in
Equipped
30 ~ 3000
$940.95
BX230A-A / OPX-1A
2.36 in.
30 W (1/25 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Not Equipped
3 ~ 3000
$828.05
BX230AM-A / OPX-1A
2.36 in.
30 W (1/25 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Equipped
3 ~ 3000
$1111.00
BX230C-A / OPX-1A
2.36 in.
30 W (1/25 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Not Equipped
3 ~ 3000
$848.45
BX230CM-A / OPX-1A
2.36 in.
30 W (1/25 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
0.88 lb-in
Equipped
3 ~ 3000
$1135.00
BX460A-A / OPX-1A
3.15 in.
60 W (1/12 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Not Equipped
3 ~ 3000
$858.65
BX460AM-A / OPX-1A
3.15 in.
60 W (1/12 HP)
Single-Phase 100-115 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Equipped
3 ~ 3000
$1147.00
BX460C-A / OPX-1A
3.15 in.
60 W (1/12 HP)
Single-Phase/Three-Phase 200-230 VAC
Round Shaft (No Gearhead)
1.75 lb-in
Not Equipped
3 ~ 3000
$992.00
Results 1 - 25 of 592
1
2
3
4
5
»
© 2008 ORIENTAL MOTOR U.S.A. CORP.