These products have been discontinued. Please contact your local sales office for replacement.

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Return Policy

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow

Max. Static Pressure

Add To Cart / Contact Sales
- - 4.69 in119 mm - 1 in.25.40 mm - Low Speed Alarm - Electronic - Lead Wire - 12 VDC - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   Add To Cart
Request Quote
- - 4.69 in119 mm - 1 in.25.40 mm - Low Speed Alarm - Electronic - Connector - 12 VDC - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   Add To Cart
Request Quote
- - 4.69 in119 mm - 1 in.25.40 mm - Low Speed Alarm - Electronic - Lead Wire - 24 VDC - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   Add To Cart
Request Quote
- - 4.69 in119 mm - 1 in.25.40 mm - Low Speed Alarm - Electronic - Connector - 24 VDC - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   Add To Cart
Request Quote
- - 6.77 in172 mm - 2.01 in.51 mm - Low Speed Alarm - Contact - Lead Wire - 24 VDC - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   Add To Cart
Request Quote
- - 6.77 in172 mm - 2.01 in.51 mm - Low Speed Alarm - Contact - Connector - 24 VDC - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 2.44 in62 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 24 VDC - 4000 - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 2.44 in62 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 24 VDC - 4000 - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 24 VDC - 3800 - 35.3 CFM  1 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 24 VDC - 3800 - 35.3 CFM  1 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.62 in92 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 24 VDC - 3400 - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.62 in92 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 24 VDC - 3400 - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved