ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > NEMA 56C Gear Reducers > View Items 

NEMA 56C Gear Reducers

Check up to five results to perform an action.

nema-56c-top.jpg

larger image
NEMA 56C Gear Reducers for 1/2 HP and 1 HP motors.  The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin.
The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears.  All NEMA 56C gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 180 Unit of Measure: Imperial 1 2 3 4 5 »  

Item #

Mount

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

F3S30N005-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 5 :1 1-1/4 in. 3600 81 lb-in $378.00
F3S30N007-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 7 :1 1-1/4 in. 3600 124 lb-in $378.00
F3S30N010-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 10 :1 1-1/4 in. 3600 168 lb-in $378.00
F3S30N012-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 12 :1 1-1/4 in. 3600 212 lb-in $378.00
F3S30N015-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 15 :1 1-1/4 in. 3600 239 lb-in $378.00
F3S30N020-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 20 :1 1-1/4 in. 3600 327 lb-in $378.00
F3S30N025-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 25 :1 1-1/4 in. 3600 407 lb-in $378.00
F3S30N030-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 30 :1 1-1/4 in. 3600 487 lb-in $378.00
F3S30N040-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 40 :1 1-1/4 in. 3600 655 lb-in $392.00
F3S30N050-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 50 :1 1-1/4 in. 3600 814 lb-in $392.00
F3S30N060-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 60 :1 1-1/4 in. 3600 982 lb-in $392.00
F3S35N080-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 80 :1 1-1/4 in. 3600 1239 lb-in $472.50
F3S35N100-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 100 :1 1-1/4 in. 3600 1549 lb-in $472.50
F3S35N120-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 120 :1 1-1/4 in. 3600 1868 lb-in $472.50
F3S35N160-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 160 :1 1-1/4 in. 3600 2390 lb-in $497.00
F3S35N200-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 200 :1 1-1/4 in. 3600 2390 lb-in $497.00
F3S35N240-NCL Flange Mount 1/2 HP Right-Angle Hollow Shaft Gearhead 240 :1 1-1/4 in. 3600 2390 lb-in $497.00
F3S35N005-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 5 :1 1-1/4 in. 3600 159 lb-in $486.50
F3S35N007-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 7 :1 1-1/4 in. 3600 221 lb-in $486.50
F3S35N010-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 10 :1 1-1/4 in. 3600 301 lb-in $486.50
F3S35N012-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 12 :1 1-1/4 in. 3600 381 lb-in $486.50
F3S35N015-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 15 :1 1-1/4 in. 3600 460 lb-in $486.50
F3S35N020-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 20 :1 1-1/4 in. 3600 620 lb-in $486.50
F3S35N025-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 25 :1 1-1/4 in. 3600 761 lb-in $486.50
F3S35N030-NCM Flange Mount 1 HP Right-Angle Hollow Shaft Gearhead 30 :1 1-1/4 in. 3600 921 lb-in $486.50
  Results 1 - 25 of 180 1 2 3 4 5 »