The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable
51 - 75 of 238 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

IP65 Motor?

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - No - 141 lb-in16 N·m - 0.8 ~ 40 - 34000 oz-in²6200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 15 mm - No - 141 lb-in16 N·m - 0.4 ~ 20 - 66000 oz-in²12000 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Yes - 7.9 lb-in0.9 N·m - 16 ~ 800 - 120 oz-in²22 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - Yes - 15.9 lb-in1.8 N·m - 8 ~ 400 - 520 oz-in²95 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Yes - 23 lb-in2.7 N·m - 5.3 ~ 267 - 1200 oz-in²220 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 15 mm - Yes - 31 lb-in3.6 N·m - 4 ~ 200 - 1910 oz-in²350 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Yes - 46 lb-in5.2 N·m - 2.7 ~ 133 - 4400 oz-in²800 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Yes - 76 lb-in8.6 N·m - 1.6 ~ 80 - 12000 oz-in²2200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Yes - 141 lb-in16 N·m - 0.8 ~ 40 - 34000 oz-in²6200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 15 mm - Yes - 141 lb-in16 N·m - 0.4 ~ 20 - 66000 oz-in²12000 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - No - 7.9 lb-in0.9 N·m - 16 ~ 800 - 120 oz-in²22 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - No - 15.9 lb-in1.8 N·m - 8 ~ 400 - 520 oz-in²95 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - No - 23 lb-in2.7 N·m - 5.3 ~ 267 - 1200 oz-in²220 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 15 mm - No - 31 lb-in3.6 N·m - 4 ~ 200 - 1910 oz-in²350 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - No - 46 lb-in5.2 N·m - 2.7 ~ 133 - 4400 oz-in²800 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - No - 76 lb-in8.6 N·m - 1.6 ~ 80 - 12000 oz-in²2200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - No - 141 lb-in16 N·m - 0.8 ~ 40 - 34000 oz-in²6200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 15 mm - No - 141 lb-in16 N·m - 0.4 ~ 20 - 66000 oz-in²12000 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Yes - 7.9 lb-in0.9 N·m - 16 ~ 800 - 120 oz-in²22 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - Yes - 15.9 lb-in1.8 N·m - 8 ~ 400 - 520 oz-in²95 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Yes - 23 lb-in2.7 N·m - 5.3 ~ 267 - 1200 oz-in²220 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 15 mm - Yes - 31 lb-in3.6 N·m - 4 ~ 200 - 1910 oz-in²350 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Yes - 46 lb-in5.2 N·m - 2.7 ~ 133 - 4400 oz-in²800 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Yes - 76 lb-in8.6 N·m - 1.6 ~ 80 - 12000 oz-in²2200 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Yes - 141 lb-in16 N·m - 0.8 ~ 40 - 34000 oz-in²6200 kg·m² Request Quote Add To Cart
Request Quote
51 - 75 of 238 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved