Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
1 - 25 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

Add To Cart / Contact Sales
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/8 in. - 168 lb-in  18.98 N·m   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - 336 lb-in  37.96 N·m   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/8 in. - 505 lb-in  57.06 N·m   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/8 in. - 664 lb-in  75.02 N·m   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/8 in. - 832 lb-in  94 N·m   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/4 in. - 1009 lb-in  114 N·m   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/4 in. - 1292 lb-in  145.98 N·m   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - 1620 lb-in  183.04 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - 1947 lb-in  219.98 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - 2593 lb-in  292.97 N·m   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - 3239 lb-in  365.96 N·m   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - 3886 lb-in  439.06 N·m   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - 5178 lb-in  585.03 N·m   - 11.25 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - 6479 lb-in  732.03 N·m   - 9 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/8 in. - 168 lb-in  18.98 N·m   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - 336 lb-in  37.96 N·m   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/8 in. - 505 lb-in  57.06 N·m   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/8 in. - 664 lb-in  75.02 N·m   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/8 in. - 832 lb-in  94 N·m   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/4 in. - 1009 lb-in  114 N·m   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/4 in. - 1292 lb-in  145.98 N·m   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - 1620 lb-in  183.04 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - 1947 lb-in  219.98 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - 2593 lb-in  292.97 N·m   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - 3239 lb-in  365.96 N·m   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
1 - 25 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved