Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    BLV Series Brushless Speed Control Systems
View Cart
 Shopping Cart  0 Items 
All Categories > BLV Series Brushless Speed Control Systems > View Items 

BLV Series Brushless Speed Control Systems

Check up to five results to perform an action.

img_blv640n-gfs6g5.jpg

larger image
The BLV Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
  • DC input
  • Frame size 4.09 in
  • Output power from 200 W (1/4 HP) or 400 W (1/2 HP)
  • Rated torque from 25 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 100 ~ 4000 r/min
  • Battery Drive Function
  • Communications through I/O or RS-485
  • Extended Functions with the OPX-2A


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 372 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque

Electromagnetic Brake

Cable Length (Included)

Variable Speed Range (r/min)

Web Price

BLV620K5S-1 200 W (1/4 HP) 24 VDC 5 :1 Parallel Shaft Gearhead 25 lb-in Not Equipped 1 m (3.3 ft) 20 ~ 800 $805.80
BLV620K5S-2 200 W (1/4 HP) 24 VDC 5 :1 Parallel Shaft Gearhead 25 lb-in Not Equipped 2 m (6.6 ft) 20 ~ 800 $805.80
BLV620K5S-3 200 W (1/4 HP) 24 VDC 5 :1 Parallel Shaft Gearhead 25 lb-in Not Equipped 3 m (9.8 ft) 20 ~ 800 $805.80
BLV620K10S-1 200 W (1/4 HP) 24 VDC 10 :1 Parallel Shaft Gearhead 52 lb-in Not Equipped 1 m (3.3 ft) 10 ~ 400 $805.80
BLV620K10S-2 200 W (1/4 HP) 24 VDC 10 :1 Parallel Shaft Gearhead 52 lb-in Not Equipped 2 m (6.6 ft) 10 ~ 400 $805.80
BLV620K10S-3 200 W (1/4 HP) 24 VDC 10 :1 Parallel Shaft Gearhead 52 lb-in Not Equipped 3 m (9.8 ft) 10 ~ 400 $805.80
BLV620K15S-1 200 W (1/4 HP) 24 VDC 15 :1 Parallel Shaft Gearhead 77 lb-in Not Equipped 1 m (3.3 ft) 6.7 ~ 267 $805.80
BLV620K15S-2 200 W (1/4 HP) 24 VDC 15 :1 Parallel Shaft Gearhead 77 lb-in Not Equipped 2 m (6.6 ft) 6.7 ~ 267 $805.80
BLV620K15S-3 200 W (1/4 HP) 24 VDC 15 :1 Parallel Shaft Gearhead 77 lb-in Not Equipped 3 m (9.8 ft) 6.7 ~ 267 $805.80
BLV620K20S-1 200 W (1/4 HP) 24 VDC 20 :1 Parallel Shaft Gearhead 103 lb-in Not Equipped 1 m (3.3 ft) 5 ~ 200 $805.80
BLV620K20S-2 200 W (1/4 HP) 24 VDC 20 :1 Parallel Shaft Gearhead 103 lb-in Not Equipped 2 m (6.6 ft) 5 ~ 200 $805.80
BLV620K20S-3 200 W (1/4 HP) 24 VDC 20 :1 Parallel Shaft Gearhead 103 lb-in Not Equipped 3 m (9.8 ft) 5 ~ 200 $805.80
BLV620K30S-1 200 W (1/4 HP) 24 VDC 30 :1 Parallel Shaft Gearhead 148 lb-in Not Equipped 1 m (3.3 ft) 3.3 ~ 133 $816.00
BLV620K30S-2 200 W (1/4 HP) 24 VDC 30 :1 Parallel Shaft Gearhead 148 lb-in Not Equipped 2 m (6.6 ft) 3.3 ~ 133 $816.00
BLV620K30S-3 200 W (1/4 HP) 24 VDC 30 :1 Parallel Shaft Gearhead 148 lb-in Not Equipped 3 m (9.8 ft) 3.3 ~ 133 $816.00
BLV620K50S-1 200 W (1/4 HP) 24 VDC 50 :1 Parallel Shaft Gearhead 240 lb-in Not Equipped 1 m (3.3 ft) 2 ~ 80 $816.00
BLV620K50S-2 200 W (1/4 HP) 24 VDC 50 :1 Parallel Shaft Gearhead 240 lb-in Not Equipped 2 m (6.6 ft) 2 ~ 80 $816.00
BLV620K50S-3 200 W (1/4 HP) 24 VDC 50 :1 Parallel Shaft Gearhead 240 lb-in Not Equipped 3 m (9.8 ft) 2 ~ 80 $816.00
BLV620K100S-1 200 W (1/4 HP) 24 VDC 100 :1 Parallel Shaft Gearhead 460 lb-in Not Equipped 1 m (3.3 ft) 1 ~ 40 $831.30
BLV620K100S-2 200 W (1/4 HP) 24 VDC 100 :1 Parallel Shaft Gearhead 460 lb-in Not Equipped 2 m (6.6 ft) 1 ~ 40 $831.30
BLV620K100S-3 200 W (1/4 HP) 24 VDC 100 :1 Parallel Shaft Gearhead 460 lb-in Not Equipped 3 m (9.8 ft) 1 ~ 40 $831.30
BLV620K200S-1 200 W (1/4 HP) 24 VDC 200 :1 Parallel Shaft Gearhead 610 lb-in Not Equipped 1 m (3.3 ft) 0.5 ~ 20 $831.30
BLV620K200S-2 200 W (1/4 HP) 24 VDC 200 :1 Parallel Shaft Gearhead 610 lb-in Not Equipped 2 m (6.6 ft) 0.5 ~ 20 $831.30
BLV620K200S-3 200 W (1/4 HP) 24 VDC 200 :1 Parallel Shaft Gearhead 610 lb-in Not Equipped 3 m (9.8 ft) 0.5 ~ 20 $831.30
BLV620K10F-1 200 W (1/4 HP) 24 VDC 10 :1 Hollow Shaft Flat Gearhead 48 lb-in Not Equipped 1 m (3.3 ft) 10 ~ 400 $889.10
  Results 1 - 25 of 372 1 2 3 4 5 »  
© 2008 ORIENTAL MOTOR U.S.A. CORP.