Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    BLU Series Brushless Speed Control Systems
View Cart
 Shopping Cart  0 Items 
All Categories > BLU Series Brushless Speed Control Systems > View Items 

BLU Series Brushless Speed Control Systems

Check up to five results to perform an action.

BLU Series

larger image

The BLU Series consists of models with an output rating of 20, 40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.

  • AC Input
  • Frame sizes from 2.36 in. to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 153 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Variable Speed Range (r/min)

Web Price

BLU220A-5 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 5 :1 3.9 lb-in 20 ~ 400 $423.30
BLU220A-10 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 10 :1 7.9 lb-in 10 ~ 200 $423.30
BLU220A-15 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 15 :1 12.3 lb-in 6.7 ~ 133.3 $423.30
BLU220A-20 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 20 :1 15.9 lb-in 5 ~ 100 $423.30
BLU220A-30 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 30 :1 23 lb-in 3.3 ~ 66.7 $430.95
BLU220A-50 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 50 :1 38 lb-in 2 ~ 40 $430.95
BLU220A-100 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 100 :1 53 lb-in 1 ~ 20 $430.95
BLU220A-200 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Parallel Shaft Gearhead 200 :1 53 lb-in .5 ~ 10 $438.60
BLU220C-5 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 5 :1 3.9 lb-in 20 ~ 400 $428.40
BLU220C-10 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 10 :1 7.9 lb-in 10 ~ 200 $428.40
BLU220C-15 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 15 :1 12.3 lb-in 6.7 ~ 133.3 $428.40
BLU220C-20 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 20 :1 15.9 lb-in 5 ~ 100 $428.40
BLU220C-30 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 30 :1 23 lb-in 3.3 ~ 66.7 $436.05
BLU220C-50 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 50 :1 38 lb-in 2 ~ 40 $436.05
BLU220C-100 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 100 :1 53 lb-in 1 ~ 20 $436.05
BLU220C-200 2.36 in. 20 W (1/38 HP) Single-Phase 200-230 VAC Parallel Shaft Gearhead 200 :1 53 lb-in .5 ~ 10 $443.70
BLU220S-5 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 5 :1 3.9 lb-in 20 ~ 400 $428.40
BLU220S-10 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 10 :1 7.9 lb-in 10 ~ 200 $428.40
BLU220S-15 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 15 :1 12.3 lb-in 6.7 ~ 133.3 $428.40
BLU220S-20 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 20 :1 15.9 lb-in 5 ~ 100 $428.40
BLU220S-30 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 30 :1 23 lb-in 3.3 ~ 66.7 $436.05
BLU220S-50 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 50 :1 38 lb-in 2 ~ 40 $436.05
BLU220S-100 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 100 :1 53 lb-in 1 ~ 20 $436.05
BLU220S-200 2.36 in. 20 W (1/38 HP) Three-Phase 200-230 VAC Parallel Shaft Gearhead 200 :1 53 lb-in .5 ~ 10 $443.70
BLU220A-5FR 2.36 in. 20 W (1/38 HP) Single-Phase 100-115 VAC Hollow Shaft Flat Gearhead 5 :1 3.5 lb-in 20 ~ 400 $472.60
  Results 1 - 25 of 153 1 2 3 4 5 »  
© 2008 ORIENTAL MOTOR U.S.A. CORP.