αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

276 - 282 of 282 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Frame Size (in)

  • 1.1
  • 1.65
  • 2.36
  • 3.35
  • 3.54

Frame Size (mm)

  • 28
  • 42
  • 60
  • 85
  • 90

Driver Voltage Input Power

  • AC
  • DC

Shaft/Gear Type

  • Round Shaft with Flat (No Gearhead)
  • Right-Angle Spur / Face Gear
  • Taper Hobbed Gear
  • Planetary Gear
  • Harmonic Gear

Gear Ratio (X:1) (:1)

  • 3.6
  • 5
  • 7.2
  • 10
  • 20
  • 25
  • 30
  • 36
  • 50
  • 100

Shaft

  • Single
  • Double

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Cable Direction

Shaft

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
ARM24SMK-T7.2 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Taper Hobbed Gear - 7.2 :1 - - Single - Equipped $535.00 Add To Cart
Request Quote
ARM24SMK-T10 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.3 N·m - Taper Hobbed Gear - 10 :1 - - Single - Equipped $554.00 Add To Cart
Request Quote
ARM24SMK-T20 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 56 oz-in0.4 N·m - Taper Hobbed Gear - 20 :1 - - Single - Equipped $554.00 Add To Cart
Request Quote
ARM24SMK-T30 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 71 oz-in0.5 N·m - Taper Hobbed Gear - 30 :1 - - Single - Equipped $554.00 Add To Cart
Request Quote
ARM24SMK-H50 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 382 oz-in2.7 N·m - Harmonic Gear - 50 :1 - - Single - Equipped $1,012.00 Add To Cart
Request Quote
ARM24SMK-H100 - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 680 oz-in4.8 N·m - Harmonic Gear - 100 :1 - - Single - Equipped $1,012.00 Add To Cart
Request Quote
ARM26SMK - 1.1 in28 mm - DC
Speed - Torque Characteristics
- 17 oz-in0.12 N·m - Round Shaft with Flat (No Gearhead) - - - Single - Equipped $310.00 Add To Cart
Request Quote
276 - 282 of 282 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved