The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
ARM66AC-FC20LA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 976 oz-in7 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Cable Direction - Down | Shaft - Single | Electromagnetic Brake - Not Equipped | $689.00 |
Add To Cart
Request Quote |
ARM46AC-T7.2 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Not Equipped | $294.00 |
Add To Cart
Request Quote |
ARM46MC-T7.2 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $531.00 |
Add To Cart
Request Quote |
ARM46AK-T7.2 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Not Equipped | $294.00 |
Add To Cart
Request Quote |
ARM46MK-T7.2 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $531.00 |
Add To Cart
Request Quote |
ARM46AC-FC7.2RA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - Up | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |
ARM46AC-FC7.2LA | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
|
Holding Torque - 99 oz-in0.7 N·m | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - Down | Shaft - Single | Electromagnetic Brake - Not Equipped | $551.00 |
Add To Cart
Request Quote |