The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
ARM98AC-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,549.00 |
Add To Cart
Request Quote |
ARM98AK-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,549.00 |
Add To Cart
Request Quote |
ARM98AK-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,549.00 |
Add To Cart
Request Quote |
ARM98MC-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |
ARM98MC-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |
ARM98MK-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |
ARM98MK-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |