Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

  • DC Input
  • Frame sizes from 1.65 in (42 mm)
  • Maximum airflow from 4.59 CFM (0.13 m3/min)
  • Alarm types available
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • Standard Speed
  • Middle Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- 1.65 in42 mm - 12 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $23.00
$19.55
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $26.00
$22.10
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $23.00
$19.55
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $26.00
$22.10
Add To Cart
Request Quote
- 1.65 in42 mm - 5 VDC - None - Lead Wire - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan Only - $23.00
$19.55
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $29.00
$24.65
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $33.00
$28.05
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $29.00
$24.65
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only - $33.00
$28.05
Add To Cart
Request Quote
- 1.65 in42 mm - 5 VDC - None - Connector - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan Only - $29.00
$24.65
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $26.00
$22.10
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $32.00
$27.20
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $29.00
$24.65
Add To Cart
Request Quote
- 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $36.00
$30.60
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - None - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $26.00
$22.10
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - None - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $32.00
$27.20
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $29.00
$24.65
Add To Cart
Request Quote
- 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws - $36.00
$30.60
Add To Cart
Request Quote
- 1.65 in42 mm - 5 VDC - None - Lead Wire - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws - $26.00
$22.10
Add To Cart
Request Quote
- 1.65 in42 mm - 5 VDC - None - Connector - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws - $32.00
$27.20
Add To Cart
Request Quote
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved