Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

  • DC Input
  • Frame sizes 2.36 in. / 2.44 in (60 mm/ 62 mm)
  • Maximum airflow up to 17.7 CFM (0.5 m3/min)
  • Alarm types available
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size (in)

  • 2.36
  • 2.44

Frame Size (mm)

  • 60
  • 62

Power Supply

  • 12 VDC
  • 24 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • High Speed
  • Standard Speed
  • Middle Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- 2.44 in62 mm - 12 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $25.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $28.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $25.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $28.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan Only $25.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan Only $25.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $31.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $35.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $31.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan Only $35.00 Add To Cart
Request Quote
- 2.36 in60 mm - 24 VDC - None - Lead Wire - High Speed - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - Fan Only $42.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $35.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $35.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 4000 - 17.70 CFM0.50 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
- 2.44 in62 mm - 12 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - None - Lead Wire - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan, Finger Guard, Mounting Screws $29.00 Add To Cart
Request Quote
- 2.36 in60 mm - 24 VDC - None - Lead Wire - High Speed - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - Fan, Finger Guard, Mounting Screws $46.00 Add To Cart
Request Quote
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved