Free Shipping for Online Orders. Terms and conditions apply.

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

  • DC Input
  • Frame sizes 5.51 in. (140 mm)
  • Maximum airflow up to 205 CFM (5.8 m3/min)
  • Alarm types available
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 24 VDC
  • 48 VDC

Function

  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
MDS1451-24 - 5.51 in140 mm - 24 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $72.00 Add To Cart
Request Quote
MDS1451-48 - 5.51 in140 mm - 48 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $72.00 Add To Cart
Request Quote
MDS1451-48L - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $75.00 Add To Cart
Request Quote
MDS1451-24H - 5.51 in140 mm - 24 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $78.00 Add To Cart
Request Quote
MDS1451-24LH - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $82.00 Add To Cart
Request Quote
MDS1451-48H - 5.51 in140 mm - 48 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $78.00 Add To Cart
Request Quote
MDS1451-48LH - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $82.00 Add To Cart
Request Quote
T-MDS1451-24-G - 5.51 in140 mm - 24 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $79.00 Add To Cart
Request Quote
T-MDS1451-24HG - 5.51 in140 mm - 24 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $85.00 Add To Cart
Request Quote
T-MDS1451-24LHG - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $89.00 Add To Cart
Request Quote
T-MDS1451-48-G - 5.51 in140 mm - 48 VDC - None - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $79.00 Add To Cart
Request Quote
T-MDS1451-48HG - 5.51 in140 mm - 48 VDC - None - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $85.00 Add To Cart
Request Quote
T-MDS1451-48L-G - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $82.00 Add To Cart
Request Quote
T-MDS1451-48LHG - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Connector - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $89.00 Add To Cart
Request Quote
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved