- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 6.77 in. (172 mm)
- Maximum airflow up to 349 CFM (9.9 m3/min)
- Alarm types available
Connection Type
- Lead Wire
- Connector
Type
- High Speed
- Standard Speed
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MDS1751-24H | - 6.77 in172 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 3200 | - 212 CFM6 m³/min | - 0.55 inH2O137 Pa | - Fan Only | $95.00 |
Add To Cart
Request Quote |
MDS1751H-24 | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4800 | - 349 CFM9.90 m³/min | - 1.24 inH2O308 Pa | - Fan Only | $135.00 |
Add To Cart
Request Quote |
MDS1751FH-24 | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4800 | - 349 CFM9.90 m³/min | - 1.24 inH2O308 Pa | - Fan Only | $135.00 |
Add To Cart
Request Quote |
MDS1751-24 | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 3200 | - 212 CFM6 m³/min | - 0.55 inH2O137 Pa | - Fan Only | $89.00 |
Add To Cart
Request Quote |
T-MDS1751-24-G | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 3200 | - 212 CFM6 m³/min | - 0.55 inH2O137 Pa | - Fan, Finger Guard, Mounting Screws | $103.00 |
Add To Cart
Request Quote |
T-MDS1751-24HG | - 6.77 in172 mm | - 24 VDC | - None | - Connector | - Standard Speed | - 3200 | - 212 CFM6 m³/min | - 0.55 inH2O137 Pa | - Fan, Finger Guard, Mounting Screws | $109.00 |
Add To Cart
Request Quote |
T-MDS1751H-24-G | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4800 | - 349 CFM9.90 m³/min | - 1.24 inH2O308 Pa | - Fan, Finger Guard, Mounting Screws | $149.00 |
Add To Cart
Request Quote |
T-MDS1751FH-24G | - 6.77 in172 mm | - 24 VDC | - None | - Lead Wire | - High Speed | - 4800 | - 349 CFM9.90 m³/min | - 1.24 inH2O308 Pa | - Fan, Finger Guard, Mounting Screws | $153.00 |
Add To Cart
Request Quote |