Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Shop MD Series DC Axial Fans
MD Series DC Axial Fans
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
1 2
Clear
Filter
Frame Size (in)
- 1.65
- 2.05
- 2.36
- 2.44
- 3.15
- 3.62
- 4.69
- 4.72
- 5.51
- 6.77
Frame Size (mm)
- 40
- 52
- 60
- 62
- 80
- 92
- 119
- 120
- 140
- 172
Power Supply
- 24 VDC
Type
- S Type (Standard)
- A Type (with Alarm)
- P Type (Watertight)
- E Type (Long Life)
- V Type (Variable Speed)
Function
- Low Speed Alarm - Electronic
- Pulse Sensor
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
Fan Speed Type
- High Speed
- Standard Speed
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MDV825-24S | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - |
Speed (r/min)
- 5600 [100% PWM Duty] 1400 [0% PWM Duty] |
Max. Air Flow - 74.8 CFM2.12 m³/min | Max. Static Pressure - 0.694 inH2O173 Pa | Request Quote | Request Quote |
MDV925-24S | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - |
Speed (r/min)
- 5000 [100% PWM Duty] 1500 [0% PWM Duty] |
Max. Air Flow - 77.7 CFM2.20 m³/min | Max. Static Pressure - 0.421 inH2O105 Pa | Request Quote | Request Quote |
MDA1238-24 | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM3.88 m³/min | Max. Static Pressure - 0.54 inH2O135 Pa | Request Quote | Request Quote |
MDV1225-24S | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 5100 [100% PWM Duty] | Max. Air Flow - 170.5 CFM4.83 m³/min | Max. Static Pressure - 0.898 inH2O224 Pa | Request Quote | Request Quote |
MDE825Y-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.176 inH2O44 Pa | Request Quote | Request Quote |
MDE925Y-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 48.7 CFM1.38 m³/min | Max. Static Pressure - 0.167 inH2O41.6 Pa | Request Quote | Request Quote |
MDS1451-24 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | Request Quote | Request Quote |
MDE1451-24L2 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | Request Quote | Request Quote |
MDA1451-24L | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | Request Quote | Request Quote |
MDP825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 2900 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.14 inH2O35.30 Pa | Request Quote | Request Quote |
MDP925-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Request Quote | Request Quote |
MDS1751-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM6 m³/min | Max. Static Pressure - 0.55 inH2O137 Pa | Request Quote | Request Quote |
MDA1451-24 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | Request Quote | Request Quote |
MDS1238H-24 | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 6400 | Max. Air Flow - 224 CFM6.35 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Request Quote | Request Quote |
MDE625-24L | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 18.7 CFM0.53 m³/min | Max. Static Pressure - 0.16 inH2O40.20 Pa | Request Quote | Request Quote |
MDV1238-24S | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 6400 [100% PWM Duty] | Max. Air Flow - 224 CFM6.35 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Request Quote | Request Quote |
MDE1238Y-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 137.7 CFM3.9 m³/min | Max. Static Pressure - 0.472 inH2O117.8 Pa | Request Quote | Request Quote |
MDP1238-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 2600 | Max. Air Flow - 98.80 CFM2.80 m³/min | Max. Static Pressure - 0.28 inH2O70.40 Pa | Request Quote | Request Quote |
MDS1751H-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | Request Quote | Request Quote |
MDS1751FH-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | Request Quote | Request Quote |
MDE1751-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | Request Quote | Request Quote |
MDE1751F-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | Request Quote | Request Quote |
1 2