La siguiente información está en inglés
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
26 - 47 of 47 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 40
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 24 VDC

Type

  • S Type (Standard)
  • A Type (with Alarm)
  • P Type (Watertight)
  • E Type (Long Life)
  • V Type (Variable Speed)

Function

  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire

Fan Speed Type

  • High Speed
  • Standard Speed

Item #

Frame Size

Power Supply

Type

Function

Connection Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
- 3.62 in92 mm - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 5000 [100% PWM Duty]
1500 [0% PWM Duty]
- 77.7 CFM2.20 m³/min - 0.421 inH2O105 Pa $78.00 Add To Cart
Request Quote
- 4.72 in120 mm - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 6400 [100% PWM Duty] - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa $130.00 Add To Cart
Request Quote
- 1.65 in40 mm - 24 VDC - S Type (Standard) - - Lead Wire - Standard Speed - 8000 - 7.4 CFM0.21 m³/min - 0.319 inH2O79.5 Pa $33.00 Add To Cart
Request Quote
- 2.05 in52 mm - 24 VDC - S Type (Standard) - - Lead Wire - Standard Speed - 6300 - 14.1 CFM0.4 m³/min - 0.237 inH2O59 Pa $34.00 Add To Cart
Request Quote
- 2.36 in60 mm - 24 VDC - S Type (Standard) - - Lead Wire - Standard Speed - 3800 - 18.7 CFM0.53 m³/min - 0.161 inH2O40.1 Pa $33.00 Add To Cart
Request Quote
- 3.15 in80 mm - 24 VDC - S Type (Standard) - - Lead Wire - Standard Speed - 3400 - 42.4 CFM1.2 m³/min - 0.192 inH2O48 Pa $33.00 Add To Cart
Request Quote
- 3.62 in92 mm - 24 VDC - S Type (Standard) - - Lead Wire - Standard Speed - 3800 - 59 CFM1.67 m³/min - 0.243 inH2O60.6 Pa $36.00 Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - S Type (Standard) - - Lead Wire - - 3150 - 99.9 CFM2.83 m³/min - 0.309 inH2O77 Pa $57.00 Add To Cart
Request Quote
- 1.65 in40 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 8000 - 7.4 CFM0.21 m³/min - 0.319 inH2O79.5 Pa $33.00 Add To Cart
Request Quote
- 2.05 in52 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 6300 - 14.1 CFM0.4 m³/min - 0.237 inH2O59 Pa $34.00 Add To Cart
Request Quote
- 2.44 in62 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3800 - 18.7 CFM0.53 m³/min - 0.161 inH2O40.1 Pa $33.00 Add To Cart
Request Quote
- 3.15 in80 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3400 - 42.4 CFM1.2 m³/min - 0.192 inH2O48 Pa $33.00 Add To Cart
Request Quote
- 3.62 in92 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3800 - 59 CFM1.67 m³/min - 0.243 inH2O60.6 Pa $36.00 Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3150 - 99.9 CFM2.83 m³/min - 0.309 inH2O77 Pa $57.00 Add To Cart
Request Quote
- 3.15 in80 mm - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3700 - 36.4 CFM1.03 m³/min - 0.176 inH2O44 Pa $86.00 Add To Cart
Request Quote
- 3.62 in92 mm - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3150 - 48.7 CFM1.38 m³/min - 0.167 inH2O41.6 Pa $86.00 Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3700 - 137.7 CFM3.9 m³/min - 0.472 inH2O117.8 Pa $135.00 Add To Cart
Request Quote
- 1.65 in40 mm - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 16000 [100% PWM Duty] - 14.8 CFM0.42 m³/min - 1.275 inH2O318 Pa $51.00 Add To Cart
Request Quote
- 2.05 in52 mm - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 7800 [100% PWM Duty] - 17.7 CFM0.5 m³/min - 0.367 inH2O91.5 Pa $53.00 Add To Cart
Request Quote
- 4.72 in120 mm - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 5100 [100% PWM Duty] - 170.5 CFM4.83 m³/min - 0.898 inH2O224 Pa $85.00 Add To Cart
Request Quote
- 4.72 in120 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3600 - 137 CFM3.88 m³/min - 0.54 inH2O135 Pa $59.00 Add To Cart
Request Quote
- 5.51 in140 mm - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa $98.00 Add To Cart
Request Quote
26 - 47 of 47 | Results Per Page | View | Unit of Measure
1 2 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved