Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Shop MD Series DC Axial Fans
MD Series DC Axial Fans
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
1 2
Clear
Filter
Frame Size (in)
- 1.65
- 2.05
- 2.36
- 2.44
- 3.15
- 3.62
- 4.69
- 4.72
- 5.51
- 6.77
Frame Size (mm)
- 40
- 52
- 60
- 62
- 80
- 92
- 119
- 120
- 140
- 172
Power Supply
- 24 VDC
Type
- S Type (Standard)
- A Type (with Alarm)
- P Type (Watertight)
- E Type (Long Life)
- V Type (Variable Speed)
Function
- Low Speed Alarm - Electronic
- Pulse Sensor
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
Fan Speed Type
- High Speed
- Standard Speed
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MDE925Y-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 48.7 CFM1.38 m³/min | Max. Static Pressure - 0.167 inH2O41.6 Pa | $86.00 |
Add To Cart
Request Quote |
MDS1238-24 | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM3.88 m³/min | Max. Static Pressure - 0.54 inH2O135 Pa | $77.00 |
Add To Cart
Request Quote |
MDE1225-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3000 | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.28 inH2O70 Pa | $76.00 |
Add To Cart
Request Quote |
MDA1225-24 | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3000 | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.28 inH2O70 Pa | $67.00 |
Add To Cart
Request Quote |
MDP1238-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 2600 | Max. Air Flow - 98.80 CFM2.80 m³/min | Max. Static Pressure - 0.28 inH2O70.40 Pa | $146.00 |
Add To Cart
Request Quote |
MDS1225Y-24 | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 99.9 CFM2.83 m³/min | Max. Static Pressure - 0.309 inH2O77 Pa | $57.00 |
Add To Cart
Request Quote |
MDA1225-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 99.9 CFM2.83 m³/min | Max. Static Pressure - 0.309 inH2O77 Pa | $57.00 |
Add To Cart
Request Quote |
MDE1238Y-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 137.7 CFM3.9 m³/min | Max. Static Pressure - 0.472 inH2O117.8 Pa | $135.00 |
Add To Cart
Request Quote |
MDS1238H-24 | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 6400 | Max. Air Flow - 224 CFM6.35 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | $116.00 |
Add To Cart
Request Quote |
MDA1238-24 | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM3.88 m³/min | Max. Static Pressure - 0.54 inH2O135 Pa | $84.00 |
Add To Cart
Request Quote |
MDV1238-24S | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 6400 [100% PWM Duty] | Max. Air Flow - 224 CFM6.35 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | $130.00 |
Add To Cart
Request Quote |
MDV1225-24S | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 5100 [100% PWM Duty] | Max. Air Flow - 170.5 CFM4.83 m³/min | Max. Static Pressure - 0.898 inH2O224 Pa | $85.00 |
Add To Cart
Request Quote |
MDA1238-24L | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM3.88 m³/min | Max. Static Pressure - 0.54 inH2O135 Pa | $59.00 |
Add To Cart
Request Quote |
MDS1451-24 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | $87.00 |
Add To Cart
Request Quote |
MDE1451-24L2 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | $97.00 |
Add To Cart
Request Quote |
MDA1451-24 | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | $110.00 |
Add To Cart
Request Quote |
MDA1451-24L | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | $98.00 |
Add To Cart
Request Quote |
MDS1751H-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | $162.00 |
Add To Cart
Request Quote |
MDS1751FH-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | $162.00 |
Add To Cart
Request Quote |
MDS1751-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM6 m³/min | Max. Static Pressure - 0.55 inH2O137 Pa | $108.00 |
Add To Cart
Request Quote |
MDE1751-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | $217.00 |
Add To Cart
Request Quote |
MDE1751F-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | $217.00 |
Add To Cart
Request Quote |
1 2