Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MDS420-24 | Frame Size - 1.65 in40 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 8000 | Max. Air Flow - 7.4 CFM0.21 m³/min | Max. Static Pressure - 0.319 inH2O79.5 Pa | $33.00 |
Add To Cart
Request Quote |
MDA420-24L | Frame Size - 1.65 in40 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 8000 | Max. Air Flow - 7.4 CFM0.21 m³/min | Max. Static Pressure - 0.319 inH2O79.5 Pa | $33.00 |
Add To Cart
Request Quote |
MDV420-24S | Frame Size - 1.65 in40 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 16000 [100% PWM Duty] | Max. Air Flow - 14.8 CFM0.42 m³/min | Max. Static Pressure - 1.275 inH2O318 Pa | $51.00 |
Add To Cart
Request Quote |
MDV515-24S | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 7800 [100% PWM Duty] | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.367 inH2O91.5 Pa | $53.00 |
Add To Cart
Request Quote |
MDA515-24L | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 6300 | Max. Air Flow - 14.1 CFM0.4 m³/min | Max. Static Pressure - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |
MDS515-24 | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 6300 | Max. Air Flow - 14.1 CFM0.4 m³/min | Max. Static Pressure - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |
MDS625-24 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 18.7 CFM0.53 m³/min | Max. Static Pressure - 0.161 inH2O40.1 Pa | $33.00 |
Add To Cart
Request Quote |
MDV625-24S | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - |
Speed (r/min)
- 9500 [100%} 2850 [0%] |
Max. Air Flow - 42.7 CFM1.21 m³/min | Max. Static Pressure - 0.899 inH2O224 Pa | $68.00 |
Add To Cart
Request Quote |
MDS625H-24 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 7600 | Max. Air Flow - 37.40 CFM1.06 m³/min | Max. Static Pressure - 0.62 inH2O155 Pa | $51.00 |
Add To Cart
Request Quote |
MDE625-24L | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 18.7 CFM0.53 m³/min | Max. Static Pressure - 0.16 inH2O40.20 Pa | $118.00 |
Add To Cart
Request Quote |
MDA625-24 | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | $42.00 |
Add To Cart
Request Quote |
MDA625-24L | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 18.7 CFM0.53 m³/min | Max. Static Pressure - 0.161 inH2O40.1 Pa | $33.00 |
Add To Cart
Request Quote |
MDA825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | $33.00 |
Add To Cart
Request Quote |
MDP825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 2900 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.14 inH2O35.30 Pa | $105.00 |
Add To Cart
Request Quote |
MDE825Y-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.176 inH2O44 Pa | $86.00 |
Add To Cart
Request Quote |
MDV825-24S | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - |
Speed (r/min)
- 5600 [100% PWM Duty] 1400 [0% PWM Duty] |
Max. Air Flow - 74.8 CFM2.12 m³/min | Max. Static Pressure - 0.694 inH2O173 Pa | $78.00 |
Add To Cart
Request Quote |
MDS825-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | $33.00 |
Add To Cart
Request Quote |
MDA825-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | $42.00 |
Add To Cart
Request Quote |
MDS825H-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4500 | Max. Air Flow - 53 CFM1.50 m³/min | Max. Static Pressure - 0.32 inH2O80.40 Pa | $51.00 |
Add To Cart
Request Quote |
MDS925H-24 | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4400 | Max. Air Flow - 68.10 CFM1.93 m³/min | Max. Static Pressure - 0.33 inH2O81 Pa | $56.00 |
Add To Cart
Request Quote |
MDA925-24 | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | $45.00 |
Add To Cart
Request Quote |
MDS925-24 | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 59 CFM1.67 m³/min | Max. Static Pressure - 0.243 inH2O60.6 Pa | $36.00 |
Add To Cart
Request Quote |
MDV925-24S | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - |
Speed (r/min)
- 5000 [100% PWM Duty] 1500 [0% PWM Duty] |
Max. Air Flow - 77.7 CFM2.20 m³/min | Max. Static Pressure - 0.421 inH2O105 Pa | $78.00 |
Add To Cart
Request Quote |
MDE925Y-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 48.7 CFM1.38 m³/min | Max. Static Pressure - 0.167 inH2O41.6 Pa | $86.00 |
Add To Cart
Request Quote |
MDP925-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | $105.00 |
Add To Cart
Request Quote |