![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Clear
Filter
Frame Size (in)
- 0.79
- 1.1
- 1.18
- 1.38
- 1.57
- 1.65
- 2.36
- 3.35
- 3.54
Frame Size (mm)
- 20
- 28
- 30
- 35
- 40
- 42
- 60
- 85
- 90
Driver Voltage Input Power
- AC
- DC
Shaft/Gear Type
- Hollow Shaft (No Gearhead)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Key Shaft (No Gearhead)
- Right-Angle Spur / Face Gear
- Taper Hobbed Gear
- Planetary Gear
- Planetary Gear, Non-Backlash
- Harmonic Gear
- Harmonic Planetary Gear
- Harmonic Planetary Gear (Flange Output)
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 20
- 25
- 30
- 36
- 40
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM911A0C / PLE080-40A / P00026 | - 3.54 in90 mm | - AC |
![]() |
- 15577.3 oz-in110 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Not Equipped | $1,101.50 |
Add To Cart
Request Quote |
| AZM98M0C / PLE080-40A / P00026 | - 3.54 in90 mm | - AC |
![]() |
- 12037 oz-in85 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Equipped | $1,348.50 |
Add To Cart
Request Quote |
| AZM98AC-PS50 | - 3.54 in90 mm | - AC |
![]() |
- 5120 oz-in37 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | $1,113.00 |
Add To Cart
Request Quote |
| AZM98AC-HS50 | - 3.54 in90 mm | - AC |
![]() |
- 10337 oz-in73 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | $1,763.00 |
Add To Cart
Request Quote |
| AZM98MC-PS50 | - 3.54 in90 mm | - AC |
![]() |
- 5120 oz-in37 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Equipped | $1,387.00 |
Add To Cart
Request Quote |
| AZM98MC-HS50 | - 3.54 in90 mm | - AC |
![]() |
- 10337 oz-in73 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Equipped | $2,037.00 |
Add To Cart
Request Quote |
| AZM98ACH-HS50 | - 3.54 in90 mm | - AC |
![]() |
- 10336.8 oz-in73 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | $1,899.00 |
Add To Cart
Request Quote |
| AZM98ACH-PS50 | - 3.54 in90 mm | - AC |
![]() |
- 5239.2 oz-in37 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | $1,163.00 |
Add To Cart
Request Quote |
| AZM98MCH-HS50 | - 3.54 in90 mm | - AC |
![]() |
- 10336.8 oz-in73 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Equipped | $2,190.00 |
Add To Cart
Request Quote |
| AZM98MCH-PS50 | - 3.54 in90 mm | - AC |
![]() |
- 5239.2 oz-in37 N·m | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Equipped | $1,443.00 |
Add To Cart
Request Quote |
| AZM98AC-HS100 | - 3.54 in90 mm | - AC |
![]() |
- 15151 oz-in107 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | $1,763.00 |
Add To Cart
Request Quote |
| AZM98MC-HS100 | - 3.54 in90 mm | - AC |
![]() |
- 15151 oz-in107 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | $2,037.00 |
Add To Cart
Request Quote |
| AZM98ACH-HS100 | - 3.54 in90 mm | - AC |
![]() |
- 15151.2 oz-in107 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | $1,899.00 |
Add To Cart
Request Quote |
| AZM98MCH-HS100 | - 3.54 in90 mm | - AC |
![]() |
- 15151.2 oz-in107 N·m | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | $2,190.00 |
Add To Cart
Request Quote |