BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62ST-18 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 171 lb-in [60 Hz] 200 lb-in [50 Hz] 19.4 N·m [60 Hz] 23.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62S-25RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 200 lb-in [60 Hz] 240 lb-in [50 Hz] 22.8 N·m [60 Hz] 27.2 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $481.00 | CAD - |
Add To Cart
Request Quote |
BHI62S-25RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 200 lb-in [60 Hz] 240 lb-in [50 Hz] 22.8 N·m [60 Hz] 27.2 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $488.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-25RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 200 lb-in [60 Hz] 240 lb-in [50 Hz] 22.8 N·m [60 Hz] 27.2 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $834.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-25RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 200 lb-in [60 Hz] 240 lb-in [50 Hz] 22.8 N·m [60 Hz] 27.2 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $826.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-25RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 200 lb-in [60 Hz] 240 lb-in [50 Hz] 22.8 N·m [60 Hz] 27.2 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62SMT-25 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 230 lb-in [60 Hz] 280 lb-in [50 Hz] 26.9 N·m [60 Hz] 32 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $777.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-25 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 230 lb-in [60 Hz] 280 lb-in [50 Hz] 26.9 N·m [60 Hz] 32 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62S-30RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $481.00 | CAD - |
Add To Cart
Request Quote |
BHI62S-30RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $488.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-30RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $826.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-30RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $834.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-30RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62SMT-30 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 280 lb-in [60 Hz] 330 lb-in [50 Hz] 32.3 N·m [60 Hz] 38.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $777.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-30 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 280 lb-in [60 Hz] 330 lb-in [50 Hz] 32.3 N·m [60 Hz] 38.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62S-36RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $481.00 | CAD - |
Add To Cart
Request Quote |
BHI62S-36RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $488.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-36RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $826.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-36RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $834.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-36RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62SMT-3 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 30 lb-in [60 Hz] 35 lb-in [50 Hz] 3.4 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $765.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-3 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 30 lb-in [60 Hz] 35 lb-in [50 Hz] 3.4 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62SMT-36 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 38.7 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $777.00 | CAD - |
Add To Cart
Request Quote |
BHI62ST-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 38.7 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62S-120 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $437.00 | CAD - |
Add To Cart
Request Quote |