Degree of Protection (Motor) |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM512-GFS / GFS5G200FR / BLED12AM-R | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $945.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM512M2-GFS / GFS5G200FR / BLED12AM-R | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $1,235.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM512-GFS / GFS5G200FR / BLED12CM-R | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $945.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |
BLEM512M2-GFS / GFS5G200FR / BLED12CM-R | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 600 lb-in68 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | $1,235.00 | Degree of Protection (Motor) - IP65 | CAD - |
Add To Cart
Request Quote |