The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
151 - 175 of 204 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Degree of Protection (Motor)

CAD

Add To Cart / Contact Sales
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 150 lb-in17 N·m - Not Equipped - 2 ~ 80 $931.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 300 lb-in34 N·m - Not Equipped - 1 ~ 40 $931.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 600 lb-in68 N·m - Not Equipped - 0.5 ~ 20 $945.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Equipped - 100 ~ 4000 $884.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - Equipped - 20 ~ 800 $1,071.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 31 lb-in3.6 N·m - Equipped - 10 ~ 400 $1,071.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 47 lb-in5.4 N·m - Equipped - 6.7 ~ 267 $1,071.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 63 lb-in7.2 N·m - Equipped - 5 ~ 200 $1,071.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 91 lb-in10.3 N·m - Equipped - 3.3 ~ 133 $1,083.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 152 lb-in17.2 N·m - Equipped - 2 ~ 80 $1,083.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in30 N·m - Equipped - 1 ~ 40 $1,083.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 18 mm - 260 lb-in30 N·m - Equipped - 0.5 ~ 20 $1,094.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - 15 lb-in1.7 N·m - Equipped - 20 ~ 800 $1,210.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 30 lb-in3.4 N·m - Equipped - 10 ~ 400 $1,210.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 45 lb-in5.1 N·m - Equipped - 6.7 ~ 267 $1,210.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 60 lb-in6.8 N·m - Equipped - 5 ~ 200 $1,210.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 90 lb-in10.2 N·m - Equipped - 3.3 ~ 133 $1,221.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 150 lb-in17 N·m - Equipped - 2 ~ 80 $1,221.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 300 lb-in34 N·m - Equipped - 1 ~ 40 $1,221.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 600 lb-in68 N·m - Equipped - 0.5 ~ 20 $1,235.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 100 ~ 4000 $594.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in1.8 N·m - Not Equipped - 20 ~ 800 $781.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 31 lb-in3.6 N·m - Not Equipped - 10 ~ 400 $781.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 47 lb-in5.4 N·m - Not Equipped - 6.7 ~ 267 $781.00 - IP65 - Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 63 lb-in7.2 N·m - Not Equipped - 5 ~ 200 $781.00 - IP65 - Add To Cart
Request Quote
151 - 175 of 204 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved