Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK / 5EB200B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 808.07 lb-in91.3 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,041.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,236.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,236.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB450A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB450A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,232.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB450B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,236.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KB450B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,236.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,344.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,344.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,342.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1168.3 lb-in132 N·m | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,342.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV450C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,344.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV450C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,344.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV450S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,342.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5KV450S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1752.45 lb-in198 N·m | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,342.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB1200A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 4584.69 lb-in518 N·m | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,423.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB1200A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 4584.69 lb-in518 N·m | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,423.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB1200B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 4584.69 lb-in518 N·m | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,422.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB1200B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 4584.69 lb-in518 N·m | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,422.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB600A / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2292.35 lb-in259 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,423.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB600A / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2292.35 lb-in259 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,423.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5SB600B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2292.35 lb-in259 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,422.00 |
Add To Cart
Request Quote |