Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK / 5SB600B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2292.35 lb-in259 N·m | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,422.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH15C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 54.87 lb-in6.2 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH15C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 54.87 lb-in6.2 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH15S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 54.87 lb-in6.2 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH15S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 54.87 lb-in6.2 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH20C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 73.46 lb-in8.3 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH20C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 73.46 lb-in8.3 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH20S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 73.46 lb-in8.3 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH20S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 73.46 lb-in8.3 N·m | Variable Speed Range (r/min) - 4 ~ 180 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH30C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 118.6 lb-in13.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH30C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 118.6 lb-in13.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH30S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118.6 lb-in13.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH30S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118.6 lb-in13.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH5C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 18.59 lb-in2.1 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH5C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 18.59 lb-in2.1 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH5S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 18.59 lb-in2.1 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH5S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 18.59 lb-in2.1 N·m | Variable Speed Range (r/min) - 16 ~ 720 | $1,106.00 |
Add To Cart
Request Quote |