Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK / 5YH100S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,422.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5YH200C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1575.44 lb-in178 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,631.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5YH200S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1575.44 lb-in178 N·m | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,631.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G100FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G100FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G10FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G10FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G15FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G15FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G20FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G20FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $828.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G30FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G30FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G50FR / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFS6G50FR / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $840.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G100AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $788.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G100AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $788.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G100S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $788.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G100S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $788.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G10AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $754.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G10AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $754.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G10S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $754.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G10S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $754.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G15AS / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $754.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV / GFV6G15AS / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $754.00 |
Add To Cart
Request Quote |