Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM230HP-GFV / GFV2G15SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $577.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $577.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G20SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $567.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G30SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $567.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $567.00 |
Add To Cart
Request Quote |