The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
26 - 50 of 586 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Three-Phase 200-240 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP44
  • IP65
  • IP66
  • IP67

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
Sort by
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 3/8 inch - IP66 - 3.90 lb-in0.45 N·m - 16 ~ 800 $491.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 10 mm - IP66 - 4.7 lb-in0.54 N·m - 16 ~ 800 $854.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 10 mm - IP66 - 4.7 lb-in0.54 N·m - 16 ~ 800 $854.00 Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.63 lb-in0.64 N·m - 80 ~ 4000 $515.00 Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.63 lb-in0.64 N·m - 80 ~ 4000 $515.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $925.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $925.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $998.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $998.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $669.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $744.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $744.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $669.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $562.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - 8 ~ 400 $562.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $642.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - 16 ~ 800 $642.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 10 mm - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $558.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 10 mm - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $558.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - 16 ~ 800 $593.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - 16 ~ 800 $593.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - 16 ~ 800 $881.00 Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - 16 ~ 800 $881.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 3/8 inch - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $491.00 Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 3/8 inch - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $491.00 Add To Cart
Request Quote
26 - 50 of 586 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved